CAT-M1-ST814A Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 200
  • Packaging Quantity 1
CAT-M1-P489D Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Packaging Quantity 1
CAT-M1-ST814B Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 200
  • Packaging Quantity 1
CAT-M1-ST814 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 200
  • Packaging Quantity 1
CAT-M1-R4491 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 200
  • Packaging Quantity 1
CAT-M1-P489B Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Keying A
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Packaging Quantity 1
CAT-M1-P489 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Keying D
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Packaging Quantity 1
CAT-M1-P489A Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Keying A
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Packaging Quantity 1
CAT-M1-P489C Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Packaging Quantity 1
CAT-M1-ST814C Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Operating Voltage 48
  • Environmental Protection Type Hermetically Sealed
  • O-Ring Material Elastomer
  • Weight 25
  • Environmental Protection Yes
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 251
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
CAT-M1-ST814D Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Durability Rating 200
  • Packaging Quantity 1
CAT-M1-R4491A Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Packaging Quantity 1
CAT-M1-R4491B Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Packaging Quantity 1
CAT-M1-B8722 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Packaging Quantity 1
DTS26F11-35PA [V001] Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size B (11)
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Plug with RFI Fingers
  • Number of Positions 13
  • Number of Power Positions 0
  • Number of Signal Positions 13
  • Preloaded No
  • Shell Plating Material Electroless Nickel
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Contact Current Rating (Max) 5
  • Contact Layout 11 - 35
  • Contact Type Pin
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Wire/Cable Size .326
  • Operating Temperature Range -65 – 200
  • Circuit Application Power & Signal
DTS26F23-35PA Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shell Size H (23)
  • Connector Style Plug
  • Shell Type Plug
  • Number of Positions 100
  • Number of Power Positions 100
  • Preloaded No
  • Position Keyed A
  • Keying Key Polarization A
  • Factory Installed Backshell No
  • Operating Voltage 400
  • Voltage 1300
  • Operating Voltage 550
  • Feedthrough Type No
  • Shell Plating Material Nickel
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Fluid Type Coolanol 25
  • Environmental Protection Type Elastomer Sealed
  • Environmental Protection Yes
  • Contact Layout H35 (23-35)
  • Contact Type Pin
  • Contact Quantity (Size 22D) 100
  • Panel Mount Feature Without
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Triple Start Threaded
  • Alignment Keyed Clocking
  • Assembly Length 31
  • Accepts Wire Insulation Diameter Range .76 – 1.37
  • Operating Temperature Range -85 – 392
  • Fluid Resistance Yes
  • Durability Rating 500
  • Packaging Quantity 1
  • Positions Unloaded All
983-0SE 08-03 P7 L Standard Circular Connectors  1
  • Product Type Connector
  • Sealable Yes
  • Shell Size 8
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Square Flange Receptacle
  • Shell Material Stainless Steel
  • Contact Layout 8 – 3
  • Contact Type Male Contact
  • Mating Alignment Type Keyed
  • Operating Temperature Range -65 – 260
DTS26F23-35SB Standard Circular Connectors  1
MIL-DTL 38999 Series III
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shell Size H (23)
  • Connector Style Plug
  • Shell Type Plug
  • Number of Positions 100
  • Number of Power Positions 100
  • Preloaded No
  • Position Keyed B
  • Keying Key Polarization B
  • Factory Installed Backshell No
  • Operating Voltage 400
  • Voltage 1300
  • Operating Voltage 550
  • Feedthrough Type No
  • Shell Plating Material Nickel
  • Shell Material Aluminum
  • Insulation Material Hard Dielectric/Silicone
  • Hermetically Sealed No
  • Fluid Type Coolanol 25
  • Environmental Protection Type Elastomer Sealed
  • Environmental Protection Yes
  • Contact Layout H35 (23-35)
  • Contact Type Socket
  • Contact Quantity (Size 22D) 100
  • Panel Mount Feature Without
  • Polarization Code B
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Triple Start Threaded
  • Alignment Keyed Clocking
  • Assembly Length 31
  • Accepts Wire Insulation Diameter Range .76 – 1.37
  • Operating Temperature Range -85 – 392
  • Fluid Resistance Yes
  • Durability Rating 500
  • Packaging Quantity 1
  • Positions Unloaded All
983-6K 14-07 S6 L Standard Circular Connectors  1
  • Product Type Connector
  • Shell Type Plug
  • Shell Material Stainless Steel
  • Contact Layout 14 – 7
  • Contact Type Female Contact
  • Polarization Code 6
  • Operating Temperature Range -55 – 200
983-6KE 12-12 S8 L Standard Circular Connectors  1
  • Product Type Connector
  • Shell Type Plug
  • Shell Material Stainless Steel
  • Contact Layout 12 – 12
  • Contact Type Female Contact
  • Polarization Code 8
  • Operating Temperature Range -55 – 260