5212045-1 Circular DIN Connectors  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Discrete Wire
  • ESD Protection Without
  • Shape Circular
  • Connector Type Header
  • Strain Relief With
  • Shielded Yes
  • Insulated No
  • Number of Positions 6
  • Selectively Loaded Yes
  • Tail Orientation Staggered
  • Hot Pluggable No
  • Operating Voltage 250
  • Shield Underplate Thickness 1.27
  • Shield Plating Material Tin/Nickel
  • Shield Material Brass
  • Shield Plating Thickness 2.54
  • Shield Underplate Material Nickel
  • Reverse Gender No
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness 2.54
  • Contact Transmits (Typical) Power
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Type Socket
  • Contact Design Tuning Fork
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Solder Tail Layout
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole - Solder
  • Mating Retention Without
  • Housing Material Nylon
  • Housing Color Black
  • Height 20.83
  • Tail Length 3.56
  • PCB Thickness (Recommended) 2.36
  • Length 21.84
  • Width 15.75
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard CSA
  • VDE Tested No
  • CSA File Number LR 3507
  • UL Rating Recognized
  • Packaging Method Tray
  • Packaging Quantity 100
  • Comment For applications requiring a 3-position connector, use a 5-position connector (contact positions 4 and 5 not used).
5212034-1 Circular DIN Connectors
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Discrete Wire
  • ESD Protection Without
  • Shape Circular
  • Connector Type Header
  • Strain Relief With
  • Shielded Yes
  • Insulated No
  • Number of Positions 8
  • Selectively Loaded Yes
  • Tail Orientation Staggered
  • Hot Pluggable No
  • Operating Voltage 250
  • Shield Underplate Thickness 1.27
  • Shield Plating Material Tin over Nickel
  • Shield Material Brass
  • Shield Plating Thickness 2.54
  • Shield Underplate Material Nickel
  • Reverse Gender No
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness 2.54
  • Contact Transmits (Typical) Power
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Type Socket
  • Contact Design Tuning Fork
  • Panel Mount Feature Type Self-Tapping Screw
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Solder Tail Layout
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole - Solder
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Housing Material Nylon
  • Housing Color Black
  • Height 21.84
  • Tail Length 3.56
  • PCB Thickness (Recommended) 2.36
  • Length 20.07
  • Width 15.75
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard CSA
  • VDE Tested No
  • CSA File Number LR 3507
  • UL Rating Recognized
  • Packaging Method Tray
  • Packaging Quantity 100
  • Comment For applications requiring a 3-position connector, use a 5-position connector (contact positions 4 and 5 not used).
5212047-1 Circular DIN Connectors
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Discrete Wire
  • ESD Protection Without
  • Shape Circular
  • Connector Type Header
  • Strain Relief With
  • Shielded Yes
  • Insulated No
  • Number of Positions 8
  • Selectively Loaded Yes
  • Tail Orientation Staggered
  • Hot Pluggable No
  • Operating Voltage 250
  • Shield Underplate Thickness 1.27
  • Shield Plating Material Tin/Nickel
  • Shield Material Brass
  • Shield Plating Thickness 2.54
  • Shield Underplate Material Nickel
  • Reverse Gender No
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness 2.54
  • Contact Transmits (Typical) Power
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Type Socket
  • Contact Design Tuning Fork
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Solder Tail Layout
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole - Solder
  • Mating Retention Without
  • Housing Material Nylon
  • Housing Color Black
  • Height 20.83
  • Tail Length 3.56
  • PCB Thickness (Recommended) 2.36
  • Length 21.84
  • Width 15.75
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard CSA
  • VDE Tested No
  • CSA File Number LR 3507
  • UL Rating Recognized
  • Packaging Method Tube
  • Packaging Quantity 100
  • Comment For applications requiring a 3-position connector, use a 5-position connector (contact positions 4 and 5 not used).
5212032-1 Circular DIN Connectors  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Discrete Wire
  • ESD Protection Without
  • Shape Circular
  • Connector Type Header
  • Strain Relief With
  • Shielded Yes
  • Insulated No
  • Number of Positions 4
  • Selectively Loaded Yes
  • Tail Orientation Staggered
  • Hot Pluggable No
  • Operating Voltage 250
  • Shield Underplate Thickness 1.27
  • Shield Plating Material Tin/Nickel
  • Shield Material Brass
  • Shield Plating Thickness 2.54
  • Shield Underplate Material Nickel
  • Reverse Gender No
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness 2.54
  • Contact Transmits (Typical) Power
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Type Socket
  • Contact Design Tuning Fork
  • Panel Mount Feature Type Self-Tapping Screw
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Solder Tail Layout
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole - Solder
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Housing Material Nylon
  • Housing Color Black
  • Height 20.83
  • Tail Length 3.56
  • PCB Thickness (Recommended) 2.36
  • Length 20.07
  • Width 15.49
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard CSA
  • VDE Tested No
  • CSA File Number LR 3507
  • UL Rating Recognized
  • Packaging Method Package
  • Packaging Quantity 100
  • Comment For applications requiring a 3-position connector, use a 5-position connector (contact positions 4 and 5 not used).
66728-2 Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • ESD Protection Without
  • Product Type Contact
  • Operating Voltage 250
  • Contact Type Pin
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Brass
  • Contact Current Rating (Max) 7.5
  • Contact Design Round Post
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Termination Method to Wire/Cable Crimp
  • Wire/Cable Size .089 – .4 mm²
  • Tail Length 3.56
  • Accepts Wire Insulation Diameter Range .91 – 1.37
  • Operating Temperature Range -55 – 105
  • Accepts Wire Material Copper
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 3507
  • VDE Tested No
  • UL Flammability Rating UL 94V-3
  • Packaging Method Bag
207314-1 Circular Connector Boots & Strain Relief
  • Accessory Type Cord Guard
  • Sealable No
  • Connector Style Plug
  • Product Type Accessory
  • Accessory Color Black
  • Shape Circular
  • Number of Positions 4
  • Operating Voltage 250
  • Color Black
  • Cord Guard Material Thermoplastic
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1
  • Packaging Method Package
207332-1 Standard Circular Connectors
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 6
  • Operating Voltage 250
  • Contact Layout Circular
  • Contact Type Pin
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
207333-1 Standard Circular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Operating Voltage 250
  • Contact Layout Circular
  • Contact Type Socket
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
212800-1 Circular Connector Boots & Strain Relief
  • Accessory Type Cord Guard
  • Connector System Wire-to-Board
  • Sealable No
  • Insulated Yes
  • ESD Protection Without
  • Product Type Accessory
  • Strain Relief With
  • Wire/Cable Type Discrete Wire
  • Accessory Color Black
  • Shape Circular
  • Operating Voltage 250
  • Insulation Color Black
  • Color Black
  • Insulation Material PVC-Vinyl
  • Mating Retention Without
  • Operating Temperature Range -55 – 105
  • VDE Tested No
  • UL Rating Recognized
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-2
  • UL File Number E28482
  • CSA File Number LR 3507
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Complete assembly includes shield/housing, ferrule and contacts.
5211450-1 Circular DIN Connectors  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Discrete Wire
  • ESD Protection Without
  • Shape Circular
  • Connector Type Header
  • Strain Relief With
  • Shielded Yes
  • Insulated No
  • Number of Positions 5
  • Selectively Loaded Yes
  • Tail Orientation Staggered
  • Hot Pluggable No
  • Operating Voltage 250
  • Shield Underplate Thickness 1.27
  • Shield Plating Material Tin
  • Shield Material Brass
  • Shield Underplate Material Nickel
  • Solder Tail Contact Plating Material Tin over Nickel
  • Reverse Gender No
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54
  • Contact Transmits (Typical) Power
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Type Socket
  • Contact Design Tuning Fork
  • Panel Mount Feature Type Self-Tapping Screw
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Solder Tail Layout
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole - Solder
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Housing Material Nylon - GF
  • Housing Color Black
  • Height 20.83
  • Tail Length 3.56
  • PCB Thickness (Recommended) 2.36
  • Length 20.07
  • Width 15.49
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard CSA
  • VDE Tested No
  • CSA File Number LR 3507
  • UL Rating Recognized
  • Packaging Method Gang of Tubes
  • Packaging Quantity 100
  • Comment For applications requiring a 3-position connector, use a 5-position connector (contact positions 4 and 5 not used).