4-1423161-3 Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 96
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 2 – 20 seconds
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 147.82 x 82.55 x 84.32
  • Operating Temperature Range -30 – 75
  • Mode of Operation On-Delay
  • Option Dust-Tight Gasketing
  • Repeatability (Max) ±10%
7022RHA2 Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type Hermetic Sealed Metallic
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 3 – 30 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Double Quick Connect Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Repeatability (Max) ±10%
FCA-210-BZ2 Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode Without
  • Coil Voltage Rating 12
  • Coil Resistance 80
  • Back EMF Suppression Without
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Vibration 30G's, 33 – 3000Hz
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type No Brackets
  • Operating Temperature Range -70 – 125
LSAW-2C-12B Half-Size Relays
  • MOSFET Driver Without
  • Coil Latching Double
  • Relay Type Military/Aerospace High Performance
  • Product Type Relay
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Coil Suppression Diode Without
  • Input Voltage 12
  • Coil Voltage Rating 12
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Vibration 20G's, 10 – 2000Hz
  • Coil Magnetic System Polarized, Bistable
  • Shock 100G's, 6ms
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
FC-325-8 Mid-Range Relays  1
MS27418
  • Terminal Configuration Screw
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 160
  • Back EMF Suppression With
  • Coil Magnetic System Non-Polarized, Monostable
  • Actuating System DC
  • Vibration 10G's
  • Shock 50G's, 11ms
  • Contact Arrangement 3 Form X
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 25
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
FCB-205-BZ4 Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 500
  • Back EMF Suppression With
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Vibration 30G's, 70 – 3000Hz
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 5
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type No Brackets
  • Operating Temperature Range -70 – 125
7022X3CT Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 110
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 1.5 – 15 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Auxiliary Switch - Two Step Timing
  • Repeatability (Max) ±5%
JMAC-5XP TO-5/.100 Grid Relays  1
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 5
  • Coil Suppression Diode Without
  • Coil Voltage 5
  • Coil Resistance 50
  • Coil Power Rating (DC) 500
  • Coil Polarity Protection Diode Without
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
2-1472973-2 Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 1.5 – 15 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 82.55 x 78.48
  • Operating Temperature Range -30 – 75
  • Mode of Operation On-Delay
  • Option Double Quick Connect Terminals
  • Repeatability (Max) ±5%
JMAPT-26XL TO-5/.100 Grid Relays
MIL-PRF-28776 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver With
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage 26.5
  • Coil Resistance 1560
  • Coil Power Rating (DC) 450
  • Coil Polarity Protection Diode Without
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
FCA-210-1024M Mid-Range Relays
  • Terminal Configuration Socket Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 320
  • Back EMF Suppression With
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Gold
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
B07D034BC2-0053 Full-Size Relays
MIL-R-5757
  • MOSFET Driver Without
  • Coil Latching Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Suppression Diode Without
  • Input Voltage 26.5
  • Coil Voltage 26.5
  • Coil Resistance 300
  • Coil Power Rating (DC) 2341
  • Coil Power Measurement Milliwatts
  • Vibration 20G's, 10 – 2000Hz
  • Shock 100G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 10
  • Termination Type PC Pins
  • Mounting Type Plain Case
  • Operating Temperature Range -65 – 125
FCB-405-BZ2 Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode Without
  • Coil Voltage Rating 12
  • Coil Resistance 100
  • Back EMF Suppression Without
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Vibration 30G's, 70 – 3000Hz
  • Shock 200G's, 6ms
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 5
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type No Brackets
  • Operating Temperature Range -70 – 125
JDS9-1Y Power Relays
  • Power Relay Type Solid State
  • Screening Level Y
  • Enclosure Type Sealed
  • Input Voltage 3.8 – 32
  • Output Current Rating 2
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Output Voltage Rating (AC Relays) 250
  • Vibration 20G's, 10 – 2000Hz
  • Shock 1500G's, .5ms
  • Packaging Style DIP
  • Relay Termination Type Through Hole
  • Relay Mounting Type Printed Circuit Board
  • Operating Temperature Range -55 – 110
JMACD-12XM TO-5/.100 Grid Relays
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 12
  • Coil Suppression Diode With
  • Coil Voltage 12
  • Coil Resistance 390
  • Coil Power Rating (DC) 369
  • Coil Polarity Protection Diode Without
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SAM6015M2 Full-Size Relays
  • MOSFET Driver Without
  • Coil Latching Double
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Suppression Diode Without
  • Input Voltage 22.5
  • Coil Voltage 22.5
  • Coil Resistance 975
  • Coil Power Rating (DC) 519
  • Coil Power Measurement Milliwatts
  • Vibration 30G's, 10 – 3000Hz
  • Shock 150G's, 11ms
  • Coil Magnetic System Polarized, Bistable
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
FCA-410-1622M Mid-Range Relays
  • Terminal Configuration Socket Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 290
  • Back EMF Suppression With
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Shock 200G's, 6ms
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Gold
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
FCA-125-22 Mid-Range Relays
  • Terminal Configuration Socket Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 320
  • Back EMF Suppression With
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Shock 200G's, 6ms
  • Frequency 400
  • Contact Arrangement 1 Form C, SPDT, 1 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Gold
  • Contact Current Rating 25
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125