5796055-1 PCB D-Sub Connectors
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Wire-to-Board
  • Shielded Yes
  • Stacked No
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Signal Positions 68
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Post Length 2.27
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type 2 Pylons
  • Mating Retention Type Brackets
  • Boardlock Material Steel
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 32
  • Packaging Method Box
  • Comment Row 1 - kinked legs
6658751-1 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Stacked No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Signal Positions 50
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 2.27
  • PCB Mount Alignment Without
  • PCB Mounting Style Surface Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 1.75
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
787004-3 D-Sub Locking & Mounting
  • Accessory Type Screwlock
  • Product Type Accessory
  • Thread Size M2 x 0.4-6g
  • Screw Length 10.68
  • Board Mount Yes
  • Length 10.68
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Quantity 200
  • Packaging Method Box
5787131-3 IDC D-Sub Connectors
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Category Connectors - Cable
  • Center Ground Plate Without
  • Product Type Connector
  • Product Classification Connector - Wire-to-Board
  • Stacked No
  • Number of Positions 68
  • Number of Rows 2
  • Offset No
  • Shell Plating Material Nickel over Copper
  • Cover Material ABS/Polycarbonate
  • Shell Material Steel
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Without
  • Detent With
  • PCB Mount Retention Type None
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stranded Wire Range 30
  • Stranded Wire Range .05
  • Wire Insulation Diameter .56 – .64
  • Insulation Diameter (Max) .64
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
787229-1 D-Sub Backshells & Clamps
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Spring Latch Cover Material ABS/PC Alloy
  • Backshell Plating Finish Bright
  • Color Black
  • Spring Material Stainless Steel
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Cover Flammability Rating UL 94V-0
  • Spring Latch Cover Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
5796055-2 PCB D-Sub Connectors
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Stacked No
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Signal Positions 68
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Post Length 3.55
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mating Retention Type Brackets
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Mating Retention With
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 2.35
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 32
  • Packaging Method Box
  • Comment Row 1 - kinked legs
787003-3 D-Sub Locking & Mounting
  • Accessory Type Latching Post
  • Product Type Accessory
  • Thread Size M2 x 0.4
  • Screw Length 10.2
  • Board Mount Yes
  • Length 10.2
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Quantity 200
  • Packaging Method Package
5787131-1 IDC D-Sub Connectors
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Category Connectors - Cable
  • Center Ground Plate Without
  • Product Type Connector
  • Product Classification Connector - Wire-to-Board
  • Stacked No
  • Number of Positions 50
  • Number of Rows 2
  • Offset No
  • Shell Plating Material Nickel over Copper
  • Cover Material ABS/Polycarbonate
  • Shell Material Steel
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Without
  • Detent With
  • PCB Mount Retention Type None
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stranded Wire Range 30
  • Stranded Wire Range .05
  • Wire Insulation Diameter .56 – .64
  • Insulation Diameter (Max) .64
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
5787131-2 IDC D-Sub Connectors
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Category Connectors - Cable
  • Center Ground Plate Without
  • Product Type Connector
  • Product Classification Connector - Wire-to-Board
  • Stacked No
  • Number of Positions 36
  • Number of Rows 2
  • Offset No
  • Shell Plating Material Nickel over Copper
  • Cover Material ABS/Polycarbonate
  • Shell Material Steel
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Without
  • Detent With
  • PCB Mount Retention Type None
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stranded Wire Range 30
  • Stranded Wire Range .05
  • Wire Insulation Diameter .56 – .64
  • Insulation Diameter (Max) .64
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
5787191-1 D-Sub Backshells & Clamps
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Plating Finish Bright
  • Color Black
  • Cable Clamp Material ABS
  • Backshell Material Steel
  • Backshell Plating Material Nickel over Copper
  • Cable Insulation Diameter .56 – .64
  • Cover Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
5787962-1 PCB D-Sub Connectors
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Stacked Yes
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Signal Positions 68
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .3
  • Termination Post Length 2.27
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • PCB Mounting Style Surface Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Box
787231-1 D-Sub Backshells & Clamps
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 36
  • Spring Latch Cover Material ABS/PC Alloy
  • Backshell Plating Finish Bright
  • Spring Material Stainless Steel
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Cover Flammability Rating UL 94V-0
  • Spring Latch Cover Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
5787233-1 D-Sub Backshells & Clamps
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 50
  • Backshell Plating Finish Bright
  • Color Black
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Cable Insulation Diameter .56 – .64
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
5787962-2 PCB D-Sub Connectors
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Stacked Yes
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Signal Positions 68
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .3
  • Termination Post Length 3.56
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • PCB Mounting Style Surface Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Box
6364306-1 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded No
  • Stacked Yes
  • Number of Positions 68
  • Number of Rows 8
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Signal Positions 68
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Post Length 2.27
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Box
6489232-1 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Stacked Yes
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Signal Positions 68
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Post Length 2.27
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 45
  • Packaging Method Box