2274233-1 CDFP  1
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Port Configuration Single Port
  • Number of Ports 1
  • Number of Positions 60
  • Data Rate (Max) 400
  • Cage Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Bezel Mounting Style Through Bezel
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mounting Style Single-Sided
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .75
  • Housing Material LCP (Liquid Crystal Polymer)
  • Cage Material Zinc Alloy
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Profile Height 11.78
  • Contact Mating Area Plating Thickness .76
  • Length 71.3
  • Width 29.36
  • Operating Temperature Range -40 – 85
  • UL Flammability Rating UL 94V-0
  • For Use With CDFP AOC / CDFP Cable Assembly
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External Springs
  • Form Factor CDFP Style 2
2291931-1 CDFP  1
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Port Configuration Single Port
  • Number of Ports 1
  • Number of Positions 60
  • Data Rate (Max) 400
  • Cage Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Bezel Mounting Style Through Bezel
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mounting Style Single-Sided
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .75
  • Housing Material LCP (Liquid Crystal Polymer)
  • Cage Material Zinc Alloy
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Profile Height 11.78
  • Contact Mating Area Plating Thickness .76
  • Length 54.3
  • Width 29.36
  • Operating Temperature Range -40 – 85
  • UL Flammability Rating UL 94V-0
  • For Use With CDFP AOC / CDFP Cable Assembly
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Elastomeric Gasket
  • Form Factor CDFP Style 1
2311882-1 CDFP  1
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Single
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Port Configuration Single Port
  • Number of Ports 1
  • Data Rate (Max) 400
  • Cage Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Bezel Mounting Style Through Bezel
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mounting Style Single-Sided
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .75
  • Housing Material LCP (Liquid Crystal Polymer)
  • Cage Material Zinc Alloy
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Profile Height 11.78
  • Contact Mating Area Plating Thickness .76
  • Length 71.3
  • Width 29.36
  • UL Flammability Rating UL 94V-0
  • For Use With CDFP AOC / CDFP Cable Assembly
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External Springs
  • Form Factor CDFP Style 2