1559782-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type BCB to BTB
  • Connector Type (End A) BCB
  • Connector Type (End B) BTB
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Number of Positions 50
  • Keyed No
  • Equalized No
  • Color Black
  • Housing Material PBT GF
  • Wire Size .05
  • Overall Outside Cable Diameter .68
  • Wire Size 30
  • Operating Temperature Range -67 – 185
  • IEEE 1394 No
  • Cable Assembly Length .688
  • CLOUDSPLITTER No
1559781-2 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type BCB to BTB
  • Connector Type (End A) Power Connector
  • Connector Type (End B) Power Connector
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Number of Positions 50
  • Keyed No
  • Equalized No
  • Color Black
  • Housing Material PBT GF
  • Overall Outside Cable Diameter 6.8
  • Operating Temperature Range -55 – 85
  • IEEE 1394 No
  • Cable Assembly Length .432
  • CLOUDSPLITTER No
2178148-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45 Plus Power
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Number of Positions 10
  • Keyed No
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Conductor Outside Diameter .7 – .79
  • Shielded No
  • Performance Category Cat 5e
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag/Box
5415484-1 RF Connectors
  • Connector Interface SMB
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 179
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Commercial
  • Outer Contact Plating Material Nickel
5415484-2 RF Connectors
  • Connector Interface SMB
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 179
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Commercial
  • Outer Contact Plating Material Gold
1-1516229-4 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Nickel Aluminum Bronze
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 6.7
1516229-1 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 3
  • Comment 4 Cables, 3mm each
1516229-3 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.1
1516229-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Nickel Aluminum Bronze
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 3
  • Comment 4 Cables, 3mm each
1516229-6 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Nickel Aluminum Bronze
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.65