1559782-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type BCB to BTB
  • Connector Type (End A) BCB
  • Connector Type (End B) BTB
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Number of Positions 50
  • Keyed No
  • Equalized No
  • Color Black
  • Housing Material PBT GF
  • Wire Size .05
  • Overall Outside Cable Diameter .68
  • Wire Size 30
  • Operating Temperature Range -67 – 185
  • IEEE 1394 No
  • Cable Assembly Length .688
  • CLOUDSPLITTER No
5745171-5 D-Sub Backshells & Clamps
  • Accessory Type Cable Clamp
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets Without
  • Thread Size 4-40
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Shield Plating Finish Bright
  • Cable Clamp Material Die Cast
  • Shield Plating Material Nickel over Copper
  • Cable Insulation Diameter 9.4
  • Packaging Method Bag
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
5415487-1 RF Connectors
  • Connector Interface SMB
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.75
  • Cable Type RD 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Gold (Au)
  • Grade Commercial
1559781-2 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type BCB to BTB
  • Connector Type (End A) Power Connector
  • Connector Type (End B) Power Connector
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Number of Positions 50
  • Keyed No
  • Equalized No
  • Color Black
  • Housing Material PBT GF
  • Overall Outside Cable Diameter 6.8
  • Operating Temperature Range -55 – 85
  • IEEE 1394 No
  • Cable Assembly Length .432
  • CLOUDSPLITTER No
2178148-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45 Plus Power
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Connector Contact Density Standard
  • Number of Positions 10
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Conductor Outside Diameter .7 – .79
  • Shielded No
  • UL Flammability Rating UL 94V-2
  • Performance Category Cat 5e
  • Packaging Method Bag/Box
5415484-1 RF Connectors
  • Connector Interface SMB
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Nickel (Ni)
  • Grade Commercial
5415484-2 RF Connectors
  • Connector Interface SMB
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Gold (Au)
  • Grade Commercial
CB-1002B-70 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Voltage (Max) 130 V
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .1 – 5 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±2%
CB-1003B-70 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Voltage (Max) 130 V
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .1 – 10 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±2%
CB-1004B-70 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Voltage (Max) 130 V
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .6 – 60 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±2%
CB-1006B-70 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Voltage (Max) 130 V
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time 1 – 10 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±2%
CB-1011B-79 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Timing Range (Off-Time) .1 – 5
  • Voltage (Max) 130 V
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .1 – 5 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Interval ON
  • Repeatability (Max) ±2%
CB-1021B-78 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Timing Range (Off-Time) .1 – 10
  • Voltage (Max) 130 V
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .1 – 10 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 11-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Release
  • Repeatability (Max) ±2%
CB-1022B-78 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Timing Range (Off-Time) .1 – 10
  • Voltage (Max) 130 V
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .1 – 10 seconds
  • Contact Arrangement 1 Form C, SPDT, 1 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Release
  • Repeatability (Max) ±2%
CB-1026D-30 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 24
  • Voltage (Max) 32 V
  • Actuating System DC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .1 – 1 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±2%
CB-1028D-30 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 24
  • Voltage (Max) 32 V
  • Actuating System DC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .1 – 10 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±2%
CB-1029D-30 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 24
  • Voltage (Max) 32 V
  • Actuating System DC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .6 – 60 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±2%
CB-1034D-39 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 24
  • Timing Range (Off-Time) .1 – 5
  • Voltage (Max) 32 V
  • Actuating System DC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .1 – 5 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Interval ON
  • Repeatability (Max) ±2%
CB-1038D-38 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type White Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 24
  • Timing Range (Off-Time) .1 – 10
  • Voltage (Max) 32 V
  • Actuating System DC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .1 – 10 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 11-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Release
  • Repeatability (Max) ±2%