146019-1 Card Ejectors
  • Format Memory Card
  • Button Ejector Side Left
  • Profile Standard
  • Shielded No
  • Rail Plate Material Stainless Steel
  • Product Type Accessory
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 68
  • Number of Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Height above PC Board 4.19
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
146021-1 Card Ejectors
  • Format Memory Card
  • Button Ejector Side Right
  • Profile Standard
  • Shielded No
  • Rail Plate Material Stainless Steel
  • Product Type Accessory
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 68
  • Number of Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
146022-1 Card Ejectors
  • Format Memory Card
  • Button Ejector Side Right
  • Profile Raised
  • Shielded No
  • Rail Plate Material Stainless Steel
  • Product Type Accessory
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 68
  • Number of Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
146036-1 Card Ejectors
  • Format Memory Card
  • Button Ejector Side Right or Left
  • Profile Standard
  • Shielded No
  • Rail Plate Material Stainless Steel
  • Product Type Accessory
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 68
  • Number of Slots 2
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
1734452-2 Card Ejectors
  • Format CompactFlash
  • Button Ejector Side Right
  • Profile Standard
  • Shielded No
  • Rail Plate Material Stainless Steel
  • Product Type Accessory
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Ejector Material PBT GF30
  • Color Black
  • Push Button Color Black
  • Contact Current Rating (Max) .5
  • Board Mount Top Side
  • Operating Temperature Range -55 – 85
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 25
  • Packaging Method Box & Tray
146048-1 Card Ejectors
  • Format Memory Card
  • Button Ejector Side Left
  • Profile Raised
  • Shielded No
  • Rail Plate Material Stainless Steel
  • Product Type Accessory
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 68
  • Number of Slots 2
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
146049-1 Card Ejectors
  • Format Memory Card
  • Button Ejector Side Right
  • Profile Raised
  • Shielded No
  • Rail Plate Material Stainless Steel
  • Product Type Accessory
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 68
  • Number of Slots 2
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
2129256-1 Card Ejectors
  • Format Express Card
  • Button Ejector Side Right
  • Profile Standard
  • Shielded Yes
  • Rail Plate Material Stainless Steel
  • Product Type Accessory
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 26
  • Number of Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Height above PC Board 7
  • For Use With Header Assembly 2129288-1
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.