12510000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Cable Markers

12510000 - 12510000

  • TE Internal Number: 930554-000

  • Alias ID: 6-1198145-4

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 7
  • Compatible Cable Diameter 2 – 3.2
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12520000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Cable Markers

12520000 - 12520000

  • TE Internal Number: 201546-000

  • Alias ID: 3-1198201-7

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 9
  • Printed Marking F
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12530000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Cable Markers

12530000 - 12530000

  • TE Internal Number: 086068-000

  • Alias ID: 4-1198211-0

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 11
  • Printed Marking G
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12540000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Cable Markers

12540000 - 12540000

  • TE Internal Number: 291718-000

  • Alias ID: 9-1198195-7

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 13
  • Printed Marking H
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12550000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Cable Markers

12550000 - 12550000

  • TE Internal Number: 008970-000

  • Alias ID: 6-1198219-9

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 15
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12560000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Cable Markers

12560000 - 12560000

  • TE Internal Number: 379278-000

  • Alias ID: 1198186-3

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 18
  • Compatible Cable Diameter 4.3 – 6.9
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
CM-SCE-1/2-4H-4 Blank Cable Markers
PRODUCT

Identification & Labeling

-

Blank Cable Markers

CM-SCE-1/2-4H-4 - CM-SCE-1/2-4H-4

  • TE Internal Number: 7175170001

  • Alias ID: 7-1195612-3

active
  • Grade Military
  • Perforated No
  • Format Dot Matrix Printable
  • Marker Color Yellow
  • Material Radiation Crosslinked Polyolefin
  • Number of Tie-Wrap Holes 4
  • Marker Dimensions (W x H) 50.8 x 12.7
  • Compatible Cable Diameter 12.5
  • Tag Length 50.8
  • Tag Height 12.7
  • Operating Temperature Range -55 – 135
  • Fluid Resistance 24 hour fluid immersion at 23 °C (73 °F)
  • Recommended Ribbon See Printer Ribbon Matrix
  • Recommended Printer See Printer Ribbon Matrix
  • Printable Height 12.7
  • Printer Type Dot Matrix
  • Printable Width 50.8
  • UL Listed Yes
  • Packaging Quantity 250
  • Packaging Method Roll
CM-SCE-1/2-6H-4 Blank Cable Markers
PRODUCT

Identification & Labeling

-

Blank Cable Markers

CM-SCE-1/2-6H-4 - CM-SCE-1/2-6H-4

  • TE Internal Number: 6622650001

  • Alias ID: 3-1195220-7

active
  • Grade Military
  • Perforated No
  • Format Dot Matrix Printable
  • Marker Color Yellow
  • Material Radiation Crosslinked Polyolefin
  • Number of Tie-Wrap Holes 6
  • Marker Dimensions (W x H) 50.8 x 12.7
  • Compatible Cable Diameter 12.5
  • Tag Length 50.8
  • Tag Height 12.7
  • Operating Temperature Range -55 – 135
  • Fluid Resistance 24 hour fluid immersion at 23 °C (73 °F)
  • Recommended Ribbon See Printer Ribbon Matrix
  • Recommended Printer See Printer Ribbon Matrix
  • Printable Height 12.7
  • Printer Type Dot Matrix
  • Printable Width 50.8
  • UL Listed Yes
  • Packaging Quantity 250
  • Packaging Method Roll
CM-SCE-1/4-4H-4 Blank Cable Markers
PRODUCT

Identification & Labeling

-

Blank Cable Markers

CM-SCE-1/4-4H-4 - CM-SCE-1/4-4H-4

  • TE Internal Number: 6101810001

  • Alias ID: 9-1194824-7

active
  • Grade Military
  • Format Dot Matrix Printable
  • Marker Color Yellow
  • Material Radiation Crosslinked Polyolefin
  • Number of Tie-Wrap Holes 4
  • Marker Dimensions (W x H) 50.8 x 6.4
  • Compatible Cable Diameter 5.08 – 12.5
  • Tag Length 50.8
  • Tag Height 6.4
  • Operating Temperature Range -55 – 135
  • Recommended Ribbon See Printer Ribbon Matrix
  • Recommended Printer See Printer Ribbon Matrix
  • Printable Height 6.4
  • Printer Type Dot Matrix
  • Printable Width 50.8
  • UL Listed Yes
  • Packaging Quantity 250
  • Packaging Method Roll
CM-SCE-1/4-4H-9 Blank Cable Markers
PRODUCT

Identification & Labeling

-

Blank Cable Markers

CM-SCE-1/4-4H-9 - CM-SCE-1/4-4H-9

  • TE Internal Number: 6485470001

  • Alias ID: 6-1195119-2

active
  • Grade Military
  • Perforated No
  • Format Dot Matrix Printable
  • Marker Color White
  • Material Radiation Crosslinked Polyolefin
  • Number of Tie-Wrap Holes 4
  • Marker Dimensions (W x H) 50.8 x 6.4
  • Compatible Cable Diameter 5.08 – 12.5
  • Tag Length 50.8
  • Tag Height 6.4
  • Operating Temperature Range -55 – 135
  • Fluid Resistance 24 hour fluid immersion at 23 °C (73 °F)
  • Recommended Ribbon See Printer Ribbon Matrix
  • Recommended Printer See Printer Ribbon Matrix
  • Printable Height 6.4
  • Printer Type Dot Matrix
  • Printable Width 50.8
  • UL Listed Yes
  • Packaging Quantity 250
  • Packaging Method Roll