2181197-4 Lighting Cable Assemblies
  • Product Line NECTOR S LINE 2POS MALE TO FEMALE
  • Connector Type (End A) Outlet
  • Connector Style UL
  • Wire/Cable Type Discrete Wire
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Make First / Break Last No
  • Shielded No
  • Cable Assembly Type 7.5mm Mini HVL
  • Cable Assembly System Wire-to-Wire
  • Keying Arrangement HV-4
  • Number of Positions 2
  • Keyed Yes
  • Preloaded Yes
  • Number of Rows 1
  • Voltage Rating 125
  • Operating Voltage 42 V
  • Operating Voltage Reference AC
  • Wire Color White
  • Contact Termination Area Plating Material Tin
  • Accepts Contact Gender Socket
  • Contact Type Pin
  • Contact Current Rating 6
  • Contact Material (Socket) CuNiSi
  • Contact Mating Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Mating Retention Type Latch(ing)
  • Housing Color White
  • Housing Material PBT 15GF
  • Centerline 3.6
  • Cable Assembly Length 2438.4
  • Wire Size 18
  • Wire Size .823
  • Connector Length 36
  • Operating Temperature Range -40 – 110
  • For Use With Plug Part Number 293388-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bundle