2058943-4 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Wire/Cable Type Discrete Wire
  • Product Type Cable Assembly
  • Applies To Wire/Cable
  • Sealed No
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 70 VAC
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Receptacle
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Locking
  • Mating Retention With
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Wire Size 24
  • Connector Profile Height 3.6
  • Operating Temperature Range -40 – 105
  • Circuit Identification Feature With
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Bag/Box