CX4094-000 Mechanical Connectors  1
  • Technology Non-Shear Bolt
  • Material Brass
  • Underground Network Component Type Straight Connector
  • Number of Contact Bolts 4
  • Voltage Class ≤ 1
  • Conductor Material Aluminum
  • Blocked Yes
  • Inside Diameter 8
  • Conductor Range 10 – 35
  • Conductor Cross-Section 10 – 35
  • Bolt Head Size (Across Flats) 3
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type LV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
CX4095-000 Mechanical Connectors  1
  • Technology Non-Shear Bolt
  • Material Brass
  • Underground Network Component Type Straight Connector
  • Number of Contact Bolts 4
  • Voltage Class ≤ 1
  • Conductor Material Aluminum
  • Blocked Yes
  • Inside Diameter 11
  • Conductor Range 10 – 70
  • Conductor Cross-Section 10 – 70
  • Bolt Head Size (Across Flats) 3
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type LV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
CX4096-000 Mechanical Connectors  1
  • Technology Non-Shear Bolt
  • Material Brass
  • Underground Network Component Type Straight Connector
  • Number of Contact Bolts 4
  • Voltage Class ≤ 1
  • Conductor Material Aluminum
  • Blocked Yes
  • Inside Diameter 11
  • Conductor Range 10 – 70
  • Conductor Cross-Section 10 – 70
  • Bolt Head Size (Across Flats) 3
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type LV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
CX4097-000 Mechanical Connectors  1
  • Technology Non-Shear Bolt
  • Material Brass
  • Underground Network Component Type Straight Connector
  • Number of Contact Bolts 4
  • Voltage Class ≤ 1
  • Conductor Material Aluminum
  • Blocked Yes
  • Inside Diameter 9.5
  • Conductor Range 10 – 50
  • Conductor Cross-Section 10 – 50
  • Bolt Head Size (Across Flats) 3
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type LV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
UTX-H1820/1 Power Systems Clamps  1
  • Technology Bolted Type
  • PG Clamp for Aluminum Cables No
  • PG Clamp for Aluminum/Copper BM No
  • PG Clamp for Copper Cables No
  • Weight 300
  • Conductor Range 50 – 70
  • Conductor Diameter 8.9 – 10.7
  • Overhead Yes
  • Application Type Bare Overhead Lines
  • Product Availability ANZPAC
  • Minimum Order Quantity 10
  • Minimum Packaging Unit 10
UTX-H1821/1 Power Systems Clamps  1
  • Technology Bolted Type
  • PG Clamp for Aluminum Cables No
  • PG Clamp for Aluminum/Copper BM No
  • PG Clamp for Copper Cables No
  • Weight 612
  • Conductor Range 70 – 95
  • Conductor Diameter 10.7 – 12.6
  • Overhead Yes
  • Application Type Bare Overhead Lines
  • Product Availability ANZPAC
  • Minimum Order Quantity 10
  • Minimum Packaging Unit 10