CAR2PC68WP Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On The Terminal
  • Strain Relief No
  • Number of Positions 2
  • Nominal Voltage Architecture 25
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 3.48
  • Mounting Feature Yes
  • Terminal Position Assurance No
  • Width 62
  • Height 56.1
  • Length 53.5
  • Operating Temperature Range -40 – 85
  • Degree of Protection IP68
  • UL Flammability Rating UL 94-HB
  • Agency/Standard DIN
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAR2SC68WS Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On The Terminal
  • Strain Relief No
  • Number of Positions 2
  • Nominal Voltage Architecture 25
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 3.48
  • Mounting Feature Yes
  • Terminal Position Assurance No
  • Width 62
  • Height 56.1
  • Length 53.5
  • Operating Temperature Range -40 – 85
  • Degree of Protection IP68
  • UL Flammability Rating UL 94-HB
  • Agency/Standard DIN
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAR3PC68WP Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On The Terminal
  • Strain Relief No
  • Number of Positions 3
  • Nominal Voltage Architecture 25
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 3.48
  • Mounting Feature Yes
  • Terminal Position Assurance No
  • Width 62
  • Height 56.1
  • Length 53.5
  • Operating Temperature Range -40 – 85
  • Degree of Protection IP68
  • UL Flammability Rating UL 94-HB
  • Agency/Standard DIN
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes