BRST-10/5-0-SP Heat Shrink Tubing  1
  • Wall Type Single
  • Product Family BRST
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Fluid Type Gasoline
  • Expanded Inside Diameter (Min) 10
  • Recovered Inside Diameter (Max) 5
  • Recovered Wall Thickness (Nominal) .5
  • Recovered Wall Thickness (Tolerance) .08
  • Shrink Temperature (Min) 95
  • Resistant To Fluids
  • Operating Temperature Range -40 – 120
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 130
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No
BRST-4/2-0-SP Heat Shrink Tubing  1
  • Wall Type Single
  • Product Family BRST
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Fluid Type Gasoline
  • Expanded Inside Diameter (Min) 4
  • Recovered Inside Diameter (Max) 2
  • Recovered Wall Thickness (Nominal) .4
  • Recovered Wall Thickness (Tolerance) .08
  • Shrink Temperature (Min) 95
  • Resistant To Fluids
  • Operating Temperature Range -40 – 120
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 130
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No
BRST-6/3-0-SP Heat Shrink Tubing  1
  • Wall Type Single
  • Product Family BRST
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Fluid Type Gasoline
  • Expanded Inside Diameter (Min) 6
  • Recovered Inside Diameter (Max) 3
  • Recovered Wall Thickness (Nominal) .4
  • Recovered Wall Thickness (Tolerance) .08
  • Shrink Temperature (Min) 95
  • Resistant To Fluids
  • Operating Temperature Range -40 – 120
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 130
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No