293727-1 Rectangular Caps & Covers
  • Accessory Type Strain Relief Coverpart Kit
  • Connector Style Plug
  • Product Type Accessory
  • Material Nylon
  • Color Black
  • Operating Temperature Range -20 – 85
  • For Use With Plug housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Quantity 250
  • Packaging Method Bag
293729-1 Rectangular Caps & Covers
  • Accessory Type Strain Relief Coverpart Kit
  • Connector Style Receptacle
  • Product Type Accessory
  • Color Black
  • Operating Temperature Range -20 – 85
  • For Use With Receptacle housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Quantity 500
  • Packaging Method Box & Carton
293731-1 Rectangular Caps & Covers
  • Accessory Type Strain Relief Coverpart Kit
  • Connector Style Plug
  • Product Type Accessory
  • Material Nylon
  • Color Black
  • Operating Temperature Range -20 – 85
  • For Use With Plug housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Quantity 500
  • Packaging Method Box & Carton
293733-1 Rectangular Power Connectors  1
  • Product Type Accessory
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 8
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Nylon
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag/Box