1551246-2 Compression Headers & Receptacles
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Compressive Board-to-Board
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 10
  • Solder Tail Contact Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .5
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.4
  • Housing Material Plastic GF
  • Housing Color Black
  • Height above PC Board .85
  • Operating Temperature Range -25 – 70
  • Circuit Application Power & Signal
  • Packaging Quantity 2500
  • Packaging Method Tape & Reel
1551759-2 Compression Headers & Receptacles
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Compressive Board-to-Board
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 8
  • Solder Tail Contact Plating Material Gold Flash
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Thickness .3
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.1
  • Housing Material Plastic GF
  • Housing Color Black
  • Height above PC Board .85
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 2500
  • Packaging Method Reel
2199075-2 Compression Headers & Receptacles
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Compressive Board-to-Board
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 4
  • Solder Tail Contact Plating Material Gold Flash
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Thickness .1 – .2
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.6
  • Housing Material High Temperature Thermoplastic
  • Housing Color Black
  • Height above PC Board 1.65
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 3500
  • Packaging Method Tape & Reel
2246092-2 Compression Headers & Receptacles
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Compressive Board-to-Board
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 2
  • Solder Tail Contact Plating Material Gold Flash
  • Contact Current Rating (Max) 1.75
  • Contact Mating Area Plating Thickness .3
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Stainless Steel
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Material Plastic GF
  • Housing Color Black
  • Height above PC Board .7
  • Operating Temperature Range -25 – 70
  • Circuit Application Power & Signal
  • Packaging Quantity 4000
  • Packaging Method Reel