CAT-BLMT Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Aluminum
  • Underground Network Component Type Terminal Lug
  • Number of Contact Bolts 1
  • Visual Inspection Yes
  • Voltage Class ≤ 42
  • Conductor Material Aluminum-Copper
  • Conductor Range 120 – 300
  • Conductor Cross-Section 120 – 300
  • Palm Hole Diameter 13
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Power Cable Terminations, Both Underground & Above Ground
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Energized Installation No
  • CSA Certified No
  • UL Listed No
  • Product Availability AMERICAS
  • Conductor Gauge Type Metric