1487597-2 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Ferrite Core Without
  • Equalized No
  • Color Black
  • Wire Size 22
1825068-1 Hardware & Switch Seals
  • Accessory Type Pushbutton Switch Boot Seal
  • Style Round
  • Product Type Accessory
  • Color Black
  • Cap Color Black
  • Cap Height 8.001
  • For Use With Green Series Push Button Switches
  • Packaging Method Box & Carton
  • Comment See Drawings 1805040 and 1805041 for switches.
1487594-3 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Ferrite Core Without
  • Equalized No
  • Color Black
  • Wire Size 28
1-1634612-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • EMI & RFI Protection Type Isolated Ground
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation With
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • PCB Mount Retention With
  • Panel Attachment Style Rear Mount
  • Housing Color Black
  • PCB Thickness (Recommended) 3.3
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 15.8
  • PCB Tail Length 4.4
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 1.5 – 5.5
  • Mounting Post Length 3.7
  • Cable Type RG Coax Cable
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Loose Piece
  • Dielectric Material Polyethylene
  • Flange and Thread Material PBT Polyester
  • Grade Commercial
  • Flange and Thread Material Color Black
1487596-1 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Ferrite Core Without
  • Equalized No
  • Color Black
  • Wire Size 24
1487597-1 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Ferrite Core Without
  • Equalized No
  • Color Black
  • Wire Size 22
1487596-2 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Ferrite Core Without
  • Equalized No
  • Color Black
  • Wire Size 24
1-1634624-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 75
  • EMI & RFI Protection Type Isolated Ground
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation With
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to PC Board Through Hole - Solder
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • PCB Mount Retention With
  • Panel Attachment Style Rear Mount
  • Housing Color Black
  • PCB Thickness (Recommended) 3.2
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 13.16
  • PCB Tail Length 4.3
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 1.5 – 5.5
  • Mounting Post Length 3.7
  • Cable Type RG Coax Cable
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Box
  • Dielectric Material Polyethylene
  • Flange and Thread Material PBT Polyester
  • Grade Commercial
  • Flange and Thread Material Color Black
1487596-3 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Ferrite Core Without
  • Equalized No
  • Color Black
  • Wire Size 24
1487594-1 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Ferrite Core Without
  • Equalized No
  • Color Black
  • Wire Size 28
382811-8 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Shunt Type Economy
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .127
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Height 6.35
  • Operating Temperature Range -65 – 105
  • CSA Certified Yes
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
2-382811-1 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Shunt Type Economy
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness 2.54
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Matte Tin
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Height 6.35
  • Operating Temperature Range -40 – 85
  • CSA Certified Yes
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
208697-2 Panel & PCB Outlets
  • Product Type Convenience Outlet
  • Current Rating 10
  • Color Black
  • Cover Material Nylon
  • Cover Color Black
  • Contact Base Material Brass
  • Contact Plating Material Tin
  • Termination Method FASTON Tab
  • Mounts To Panel
  • Housing Material Nylon
  • Dimensions 26.9 x 26.9 x 30.3
  • Comment Unassembled receptacle kit with cover.
382811-6 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Shunt Type Economy
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .381
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Height 6.35
  • Operating Temperature Range -65 – 105
  • CSA Certified Yes
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
1734479-4 RJ11 Connectors
  • Grounding Options None
  • Modular Jack & Plug Interface Type RJ11
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Keyed No
  • Port Configuration Multiple
  • Port Matrix Configuration 1 x 2
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Contacts Loaded 4
  • Profile Low
  • Latch Orientation Inverted - Latch Up
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • PCB Contact Termination Area Plating Material Gold Flash over Nickel
  • Contact Current Rating (Max) 1
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Housing Color Black
  • Housing Material PA 46
  • Centerline (Pitch) 1.02
  • PCB Tail Length 2.79
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Method Box & Tray
  • Packaging Quantity 60
390088-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Number of Positions 2
  • Termination Resistance 20
  • Insulation Resistance 10000
  • Handle Without
  • Shunt Type Dual Beam
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .381
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Height 6.27
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
1932733-1 USB Connectors  1
  • USB Type A
  • USB Version 2.0
  • Size Standard
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 4
  • Panel Ground With
  • Panel Ground Location Top
  • Contact Current Rating (Max) 1
  • Contact Termination Type Through Hole
  • Termination Method Solder
  • Locating Posts Without
  • Mounting Location Offset
  • Locking Feature With
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Type Boardlocks
  • Centerline (Pitch) 2
  • Operating Temperature Range -40 – 80
  • Circuit Application Power & Signal
  • Packaging Method Reel
  • Packaging Quantity 230
208979-2 Panel & PCB Outlets
  • Product Type Convenience Outlet
  • Current Rating 15
  • Color Black
  • Cover Material Nylon
  • Cover Color Black
  • Contact Base Material Brass
  • Contact Plating Material Tin
  • Termination Method FASTON Tab
  • Mounts To Panel
  • Housing Material Nylon
  • Dimensions 26.9 x 26.9 x 30.3
  • Comment Unassembled receptacle kit with cover.
390088-1 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Number of Positions 2
  • Termination Resistance 20
  • Insulation Resistance 10000
  • Handle Without
  • Shunt Type Dual Beam
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .762
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Height 6.27
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
2-382811-0 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Shunt Type Economy
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .762
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Height 6.35
  • Operating Temperature Range -65 – 105
  • CSA Certified Yes
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500