1811444-1 Ballast Connectors
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Screwless Wire
  • Wire/Cable Type Discrete Wire
  • Strain Relief Without
  • Number of Positions 4
  • Preloaded Yes
  • Tail Orientation Staggered
  • Number of Rows 2
  • Operating Voltage (Max) 600
  • Operating Voltage (Max) 600
  • Header Mating Direction Vertical
  • Contact Mating Area Plating Finish Matte
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 3.2 – 6.4
  • Contact Termination Area Plating Thickness 3.2 – 6.4
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • PCB Termination Method Through Hole
  • Termination Method to Wire/Cable Poke-In
  • Tool-less Wire Termination Yes
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Centerline (Pitch) 7
  • Housing Material PBT GF
  • Housing Color Natural
  • Wire/Cable Size 16 – 18
  • Accepts Wire Insulation Diameter Range 2.16
  • PCB Thickness (Recommended) 1.8
  • Height 13
  • Width 8.64
  • Length 22.9
  • Post-Mating Assembly Measurement 22.9
  • Operating Temperature Range -30 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number C22.2 No. 182.3
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 80
1811398-1 Ballast Connectors
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Screwless Wire
  • Wire/Cable Type Discrete Wire
  • Number of Positions 6
  • Preloaded Yes
  • Tail Orientation Staggered
  • Number of Rows 2
  • Operating Voltage (Max) 600
  • Operating Voltage (Max) 600
  • Header Mating Direction Vertical
  • Contact Mating Area Plating Finish Matte
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 3.2 – 6.4
  • Contact Termination Area Plating Thickness 3.2 – 6.4
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • PCB Termination Method Through Hole
  • Termination Method to Wire/Cable Poke-In
  • Tool-less Wire Termination Yes
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Centerline (Pitch) 3.5
  • Housing Material PBT GF
  • Housing Color Black
  • Wire/Cable Size 16 – 18
  • Accepts Wire Insulation Diameter Range 2.16
  • PCB Thickness (Recommended) 1.8
  • Height 13
  • Width 8.64
  • Length 22.9
  • Post-Mating Assembly Measurement 22.9
  • Operating Temperature Range -30 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number C22.2 No. 182.3
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 80
1811957-1 Ballast Connectors
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Screwless Wire
  • Wire/Cable Type Discrete Wire
  • Number of Positions 2
  • Preloaded Yes
  • Tail Orientation Staggered
  • Number of Rows 2
  • Operating Voltage (Max) 600
  • Operating Voltage (Max) 600
  • Header Mating Direction Vertical
  • Contact Mating Area Plating Finish Matte
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 6.4
  • Contact Termination Area Plating Thickness 6.4
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • PCB Termination Method Through Hole
  • Termination Method to Wire/Cable Poke-In
  • Tool-less Wire Termination Yes
  • PCB Mount Alignment With
  • Mounting Angle Vertical
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Centerline (Pitch) 7
  • Housing Material PBT GF
  • Housing Color Black
  • Wire/Cable Size 16 – 18
  • Accepts Wire Insulation Diameter Range 2.19
  • PCB Thickness (Recommended) 1.8
  • Height 13
  • Width 8.9
  • Length 10.64
  • Post-Mating Assembly Measurement 10.64
  • Operating Temperature Range -30 – 80
  • UV Exposure Rated No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number C22.2 No. 182.3
  • Agency/Standard CSA
  • Packaging Method Box & Tray
1776226-1 Terminal Block Headers & Receptacles
  • Block Type None
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Wire Entry Angle Top
  • Stacked Levels Without
  • Side Stackable No
  • Closed End Without
  • Current Rating (Max) 3
  • Voltage 250
  • Interlock Without
  • Contact Mount Surface Mount
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screw Flange Without
  • Screwless Terminal Block No
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Range .2 – .24
  • Packaging Quantity 500
  • Packaging Method Tape & Reel
  • Comment With Wire Trap