1-2008552-2 Ballast Connectors  1
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Screwless Wire
  • Wire/Cable Type Discrete Wire
  • Number of Positions 2
  • Preloaded Yes
  • Number of Rows 1
  • Operating Voltage (Max) 600
  • Operating Voltage (Max) 600
  • Header Mating Direction Vertical
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 2.03 – 3.05
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Contact Termination Area Plating Thickness 3.05
  • Contact Termination Area Plating Material Tin
  • Stamped and Formed Yes
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Poke-In
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Mounting Angle Vertical
  • Centerline (Pitch) 8.2
  • Housing Material PBT GF
  • Housing Color Gray
  • Wire/Cable Size 18
  • Accepts Wire Insulation Diameter Range 2.2
  • Post-Mating Assembly Measurement 25
  • PCB Thickness (Recommended) 1.8
  • Height 13
  • Length 25
  • Width 7.35
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
1-2213629-2 Ballast Connectors  1
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Contact Current Rating (Max) 6
  • Termination Method to Wire & Cable Poke-In
  • Centerline (Pitch) 8.2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Gray
  • Wire/Cable Size 18
  • Height 13
  • Packaging Method Box & Tray