1408149-1 RF Connectors
  • Connector Interface MMCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Wire & Cable Termination Method Crimp
  • Coupling Mechanism Snap-On
  • Captivation Method Mechanical
  • Detent Without
  • Cable Diameter (Max) 1.9
  • Cable Type RG 178
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Method Package
  • Packaging Quantity 100
  • Dielectric Material PTFE
  • Comment Outer and inner conductor crimped.
1408149-2 RF Connectors
  • Connector Interface MMCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Wire & Cable Termination Method Crimp
  • Coupling Mechanism Snap-On
  • Captivation Method Mechanical
  • Detent Without
  • Cable Diameter (Max) 1.9
  • Cable Type RG 316/U
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Method Package
  • Packaging Quantity 100
  • Dielectric Material PTFE
  • Comment Crimp Requirements - Ferrule 3.25 [.128] Hex.
1408149-3 RF Connectors  1
  • Connector Interface MMCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Wire & Cable Termination Method Crimp
  • Coupling Mechanism Snap-On
  • Captivation Method Mechanical
  • Detent Without
  • Cable Diameter (Max) 1.9
  • Cable Type RD 316
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Method Package
  • Packaging Quantity 100
  • Dielectric Material PTFE
  • Comment Crimp Requirements - Ferrule 3.86 [.152] Hex.