AST5400 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Differential
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 4 Pin Mini-Fast
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -20 – 70
  • Overpressure 2X Line Pressure
  • Pressure Range 0 – 1 to 5000 psi
  • Output/Span 0 – 10 V
  • Accuracy ±1% TEB
  • Options ASME B31.3 (CRN)