AST46SW Pressure Transducers  1
  • Sensor Type Explosion Proof Pressure Transducer
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Conduit 2 ft Leads
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 1 to 20000 psi
  • Output/Span SPDTFormC
  • Accuracy ±0.1% FSO
  • Options ASME B31.3 (CRN)