HAMMER UNION Pressure Transducers  1
  • Sensor Type Intrinsically Safe Pressure Transducer
  • Type Compound
  • Pressure Port/Fitting Weco 1502
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 316L
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 5000 to 20000 psi
  • Output/Span 4 – 20 mA
  • Accuracy ±0.25% FSO
  • Options SIL2