AST4520 Pressure Transducers  1
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Pressure Port/Fitting 1/2 MNPT Flush
  • Electrical Connection Conduit 25 ft
  • Supply Voltage 10 – 28
  • Port Material 316L
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 2 to 15 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options Custom Cable Lengths