AST4401 Pressure Transducers  1
  • Sensor Type Intrinsically Safe Pressure Transducer
  • Type Compound
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 20000 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options ASME B31.3 (CRN)