175135-1 Quick Disconnects  1
  • Insulated No
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Phosphor Bronze
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Wire Size .32 – .82
  • Accepts Wire Insulation Diameter Range 1.27 – 3.56
  • Receptacle Stock Thickness .3
  • Operating Temperature Range -20 – 150
  • Packaging Method Reel
  • Packaging Quantity 7000
640751-1 Special Purpose Terminals  1
  • Sealable No
  • Insulated No
  • Material Thickness .51
  • Operating Temperature Range -40 – 200
  • Heavy Duty Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1
640750-1 Special Purpose Terminals  1
  • Sealable No
  • Insulated No
  • Wire Insulation Support Without
  • Material Thickness .51
  • Operating Temperature Range -40 – 200
  • Heavy Duty Yes
  • Packaging Method Reel
  • Packaging Quantity 1000
1969726-1 Crimp Terminal Housings  1
  • Terminates To Wire/Cable
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 2
  • Housing Color Black
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Mating Alignment Type Polarization
  • Housing Material LCP
  • Centerline 16
  • Operating Temperature Range -40 – 240
  • For Use With Surface Burner
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Carton
  • Packaging Quantity 600
175065-1 Quick Disconnects  1
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Fully Insulated No
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Stainless Steel
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Wire Size .32 – .82
  • Accepts Wire Insulation Diameter Range 3.5 – 5.5
  • Receptacle Stock Thickness .3
  • Operating Temperature Range -20 – 200
  • Packaging Method Reel
  • Packaging Quantity 4000
640748-7 Special Purpose Terminals  1
  • Support Style Insulation Support
  • Barrel Type Open Barrel
  • Wire/Cable Type Regular Wire
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size .8 – 2
  • Material Thickness .4
  • Overall Length 26.16
  • Wire Insulation Diameter (Max) 3.96
  • Wire Insulation Diameter 2.67 – 3.91
  • Operating Temperature Range -40 – 200
  • Heavy Duty Yes
  • Packaging Method Reel
  • Packaging Quantity 1500
175036-1 Quick Disconnects  1
  • Sealable No
  • Insulated No
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Steel
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Wire Size .32 – .82
  • Accepts Wire Insulation Diameter Range 2.79 – 4.83
  • Receptacle Stock Thickness .3
  • Operating Temperature Range -10 – 150
  • Packaging Method Reel
  • Packaging Quantity 6000
175065-2 Quick Disconnects  1
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Fully Insulated No
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Stainless Steel
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Wire Size .32 – .82
  • Accepts Wire Insulation Diameter Range 3.5 – 5.5
  • Receptacle Stock Thickness .3
  • Operating Temperature Range -20 – 200
  • Packaging Method Reel
  • Packaging Quantity 4000
1217836-1 Special Purpose Terminals  1
  • Sealable No
  • Insulated No
  • Material Thickness .51
  • Operating Temperature Range -40 – 200
  • Heavy Duty Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1
1217841-1 Special Purpose Terminals  1
  • Sealable No
  • Insulated No
  • Material Thickness .51
  • Operating Temperature Range -40 – 200
  • Heavy Duty Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1