640751-1 Special Purpose Terminals  1
  • Sealable No
  • Insulated No
  • Material Thickness .51
  • Operating Temperature Range -40 – 200
  • Heavy Duty Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1
640750-1 Special Purpose Terminals  1
  • Insulated Wire Support No
  • Sealable No
  • Insulated No
  • Material Thickness .51
  • Operating Temperature Range -40 – 200
  • Heavy Duty Yes
  • Packaging Method Reel
  • Packaging Quantity 1000
1969726-1 Crimp Terminal Housings  1
  • Terminates To Wire/Cable
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Number of Positions 2
  • Housing Color Black
  • Mating Alignment With
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight
  • Mating Alignment Type Polarization
  • Housing Material LCP
  • Centerline 16
  • Operating Temperature Range -40 – 240
  • For Use With Surface Burner
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Carton
  • Packaging Quantity 600
640748-7 Special Purpose Terminals  1
  • Support Style Insulation Support
  • Barrel Type Open Barrel
  • Insulated Wire Support Yes
  • Wire/Cable Type Regular Wire
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Wire Size 18 – 14
  • Wire Size .8 – 2
  • Material Thickness .4
  • Overall Length 26.16
  • Wire Insulation Diameter (Max) 3.96
  • Wire Insulation Diameter 2.67 – 3.91
  • Operating Temperature Range -40 – 200
  • Heavy Duty Yes
  • Packaging Method Reel
  • Packaging Quantity 1500