5-1634526-1 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Commercial
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Elbow
  • Body Insulation With
  • Body Material Zinc Alloy
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • Packaging Method Tray
745076-3 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • Preloaded Yes
  • Female Screwlock Plating Material Nickel over Copper Flash
  • Post Size .66
  • Plastic Yes
  • Female Screwlock Material Brass
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, Fixed
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.58 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
650992-5 Eurocard Connectors
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • PCB Mounting Orientation Vertical
  • Guides Without
  • Post Type ACTION PIN
  • Make First / Break Last Contacts Loaded No
  • Number of Positions 96
  • Number of Columns 32
  • Number of Rows 3
  • Rows Loaded A
  • Number of Signal Positions 96
  • Board-to-Board Configuration Vertical
  • Contact Current Rating (Max) 3
  • Contact Cross Section .64 x .64
  • Contact Base Material Phosphor Bronze
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Press-Fit
  • Termination Post Length 4.83
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • PCB Mount Retention With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Action/Compliant Tail
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.57
  • Height 15.88
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Box
1-1337461-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 2
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Elbow
  • Gasket Color White
  • Body Insulation With
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Centerline (Pitch) 18.6
  • Operating Temperature Range -65 – 85
  • Circuit Application Power & Signal
  • Packaging Method Tray
  • Packaging Quantity 50
  • Gasket Material Silicone Rubber
207826-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
207828-3 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 10
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
207828-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 10
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
207829-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 4
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 37
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 7
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
208006-2 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 9
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Brass
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
208008-1 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Brass
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 10
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
208008-2 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Brass
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 13
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
208009-1 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 4
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 37
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Brass
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 7
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
208010-2 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 5
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 50
  • Number of Rows 3
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Brass
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 7
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
650865-5 Eurocard Connectors
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • PCB Mounting Orientation Vertical
  • Guides Without
  • Post Type Solder Post
  • Make First / Break Last Contacts Loaded No
  • Number of Positions 64
  • Number of Columns 32
  • Number of Power or Coaxial Positions 64
  • Number of Rows 2
  • Rows Loaded A
  • Number of Signal Positions 64
  • Board-to-Board Configuration Vertical
  • Tail Orientation Inline
  • Operating Voltage 3
  • Underplate Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Cross Section .64 x .64
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54 – 5.08
  • Contact Mating Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to PC Board Through Hole - Press-Fit
  • Termination Post Length 4.83
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Width 8.05
  • Height 11.51
  • Length 93.98
  • PCB Thickness (Recommended) 1.57
  • Tail Length 4.83
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
745001-3 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 14.99
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .64
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Brass
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Mating Connector Lock Without
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Approved Standards UL E28476
  • Packaging Quantity 17
  • Packaging Method Tube
745057-3 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 2
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 15
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Insert Material Brass
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 13
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
745057-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 2
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 15
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Insert Material Brass
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 13
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
745058-3 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Post Size .66
  • Insert Material Brass
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Phosphor Bronze
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 10
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
745071-2 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • Preloaded Yes
  • Female Screwlock Plating Material Nickel over Copper Flash
  • Post Size .66
  • Plastic Yes
  • Female Screwlock Material Brass
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Brass
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, Fixed
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
745071-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • Preloaded Yes
  • Female Screwlock Plating Material Nickel over Copper Flash
  • Post Size .66
  • Plastic Yes
  • Female Screwlock Material Brass
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Brass
  • Termination Post Length 4.32
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, Fixed
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 2.36 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts