2820303-2 Power Cable Assemblies  1
  • Cable Assembly Category Power
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Crown Clip Junior
  • Connector Type (End B) MBXLE
  • Product Type Cable Assembly
  • Configuration Double-Ended
  • Number of Positions 2
  • Number of Rows 2
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 8.36
  • Overall Outside Cable Diameter 6
  • Wire Size 8
  • Operating Temperature Range -25 – 125
  • UL Rating Listed
  • UL Flammability Rating UL 94V-0
  • Cable Assembly Length .235
2159443-1 Power Cable Assemblies  1
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Power Connector
  • Connector Type (End B) MBXLE
  • Strain Relief With
  • Configuration Double-Ended
  • Color Black
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -25 – 125
  • Cable Assembly Length .15
2159562-1 Power Cable Assemblies  1
  • Cable Assembly Category Power
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End B) MBXLE
  • Strain Relief With
  • Product Type Cable Assembly
  • Configuration Double-Ended
  • Keyed Yes
  • Color Black
  • Shield Material No
  • Contact Base Material Phosphor Bronze
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -25 – 125