CAT-AM78-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Style Socket
  • Mating Pin Diameter 1.3
  • Interface Plating Gold (Au)
  • Termination Method Crimp
  • Wire Size 16 – 20
  • Wire Size .5 – 1.5
  • Wire Size Search 15
  • Wire Size Search .5
  • Wire Insulation Diameter 1.7 – 2.7
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM7801-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Style Pin
  • Mating Pin Diameter 1.58
  • Interface Plating Gold (Au)
  • Termination Method Crimp
  • Wire Size 14
  • Wire Size .5 – .75
  • Wire Size Search 14
  • Wire Size Search .5
  • Tab Length 19.91
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 4000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-R7602-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Style Pin
  • Mating Tab Width 4
  • Mating Tab Thickness 4
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .2 – .35
  • Wire Size Search 11
  • Wire Size Search .2
  • Wire Insulation Diameter 2.2 – 3
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3000
  • Packaging Method Carton
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-SU763-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .5
  • Wire Size Search 14
  • Wire Size Search .5
  • Wire Insulation Diameter 1.6 – 1.9
  • Operating Temperature Range -40 – 125
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .4
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .2 – .35
  • Wire Size Search 6
  • Wire Size Search .2
  • Tab Length 27.5
  • Wire Insulation Diameter 3.4 – 4.4
  • Operating Temperature Range -45 – 125
  • Agency/Standard LV214
  • Packaging Quantity 1500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
66504-9 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Style Locking Lance
  • Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Range .2 – .6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
180907-5 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 2
  • Housing Color Black
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Mating Retention Type Latch
  • Housing Material Polyamide 6.6
  • Centerline 7.4
  • Length 22.9
  • Operating Temperature Range -25 – 105
  • Packaging Method Box
180907 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 2
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Mating Retention Type Latch
  • Housing Material Polyamide 6.6
  • Centerline 7.4
  • Length 22.9
  • Operating Temperature Range -25 – 105
  • Packaging Method Box
154717-7 Quick Disconnects  1
  • FASTON No
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type FLK
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Phosphor Bronze
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 13 – 11
  • Wire Size 2.62 – 4.17
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.6 – 4.3
  • Receptacle Stock Thickness .41
  • Overall Length 22.5
  • Wire Insulation Diameter (Max) 4.3
  • Operating Temperature Range -30 – 105
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 1500
154718-4 Quick Disconnects  1
  • FASTON No
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type FLK
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Phosphor Bronze
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 18 – 14
  • Wire Size .82 – 2.08
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.4 – 3.2
  • Receptacle Stock Thickness .41
  • Overall Length 22.5
  • Wire Insulation Diameter (Max) 3.2
  • Operating Temperature Range -30 – 105
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 1500
927852-7 Quick Disconnects  1
  • FASTON No
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type FLK
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Phosphor Bronze
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 20 – 17
  • Wire Size .51 – 1.03
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 1.4 – 2.31
  • Receptacle Stock Thickness .41
  • Overall Length 22.3
  • Wire Insulation Diameter (Max) 2.3
  • Operating Temperature Range -30 – 105
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 1500
5-228596-1 Coax Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type RG 174
  • Product Type Contact
  • Connector Type Coaxial Contacts
  • Impedance Options Non-Matched
  • Body Style Straight
  • Outer Shell Material Brass
  • Ferrule Material Brass
  • Ferrule Plating Material Tin
  • Outer Shell Plating Material Tin
  • Center Contact Material Brass
  • Contact Type Socket
  • Contact Size 8
  • Center Contact Plating Material Gold
  • Mating Contact Retention Without
  • Outer Contact Material Beryllium Copper
  • Contact Mating Area Plating Thickness 30 – 55
  • Outer Contact Plating Thickness 30
  • Packaging Method Package
  • Outer Contact Plating Material Gold (Au)
  • Comment Non-Impedance Matched and 50 Ohm are not intermatable.
192002-3 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
192046-6 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
4-192038-0 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
4-192038-9 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
4-192041-1 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper