66169-2 Power Terminals
  • Product Type Terminal
  • Connector & Contact Terminates To Wire & Cable
  • Terminal Style Tab
  • Plating Material Brass
  • Terminal Orientation Straight
  • Wire Size 22 – 18
  • Wire Size .3 – .9
  • Wire Insulation Support With
  • Wire Insulation Diameter 1.35 – 1.9
  • Plating Thickness 30
  • Mating Tab Width 1.93
  • Mating Tab Thickness .41
  • Packaging Carton
  • Packaging Quantity 5000
66168-2 Power Terminals
  • Product Type Terminal
  • Connector & Contact Terminates To Wire & Cable
  • Terminal Style Tab
  • Plating Material Brass
  • Terminal Orientation Straight
  • Wire Size 26 – 22
  • Wire Size .12 – .4
  • Wire Insulation Support With
  • Plating Thickness 30
  • Overall Length 13.34
  • Mating Tab Width 1.93
  • Mating Tab Thickness .41
  • Wire Insulation Diameter (Max) 1.35
  • Packaging Carton
  • Packaging Quantity 5000
66144-2 Power Terminals
  • Product Type Terminal
  • Connector & Contact Terminates To Wire & Cable
  • Terminal Style Tab
  • Plating Material Brass
  • Terminal Orientation Straight
  • Wire Size 22 – 18
  • Wire Size .3 – .9
  • Wire Insulation Support With
  • Wire Insulation Diameter 1.17 – 1.9
  • Plating Thickness 30
  • Overall Length 13.59
  • Mating Tab Width 1.93
  • Mating Tab Thickness .41
  • Packaging Reel
  • Packaging Quantity 10000