8-435469-1 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Lever (Top Actuated)
  • Number of Switches 1
  • Configuration (Pole-Throw) Four Pole - Single Throw
  • Number of Positions 4
  • Voltage Rating 50
  • Actuator Color Blue
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Current Rating 1.5
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Post Length 3.56
  • Mounting Type Through Hole
  • Housing Color Black
  • Housing Material Polyester GF
  • Centerline 2.54
  • Height 9.14
  • Length 12.19
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 25
  • Packaging Method Tube
8136-475G1 DIP & SIP Switches
  • Product Type Jumper Plug Assembly
  • Voltage Rating 500
  • Operating Temperature Range -65 – 125
  • Comment 2x10
8136-475G2 DIP & SIP Switches
  • Product Type Jumper Plug Assembly
  • Voltage Rating 500
  • Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10
8136-652P2 DIP & SIP Switches
  • Product Type Accessory
  • Voltage Rating 500
  • Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10
8136-652P3 DIP & SIP Switches
  • Product Type Accessory
  • Voltage Rating 500
  • Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10