201692-4 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 107.37
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
201310-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 75
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Receptacle Block
202515-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 42
  • Connector Circuit Configuration (Number of Pos/Type) 36+6
  • Multiple Contact Types With
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 57.96
  • Width 19.05
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Receptacle Block 202516
201298-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 14
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 31.75
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 261
  • For Use With Plug Block
200346-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 20
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 39.62
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 203
  • For Use With Pin Housing
213289-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 34
  • PCB Mount Orientation Right Angle
  • Thread Size 4-40
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.04
  • PCB Mount Retention Type Mounting Bracket
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Contact Retention Type Locking Spring
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Jackscrews - Fixed
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 50.8
  • Height 19.05
  • Width 23.24
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Standard Connectors
205720-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire & Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Connector Mounting Type Panel
  • Strain Relief With
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Center Fastener
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly
201359-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 26
  • Number of Rows 4
  • Row-to-Row Spacing 3.3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 41.4
  • Width 14.22
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 152
  • For Use With Female Block 200512
201358-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 50
  • Number of Rows 4
  • Row-to-Row Spacing 4.57
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 65.91
  • Width 19.05
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Female Block 200277
201311-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 75
  • Number of Rows 6
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Plug Block 201310
202799-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 160
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 114.93
  • Height 69.85
  • Width 46.38
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Receptacle Block 202800
200277-4 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 50
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.86
  • Width 19.05
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Pin Housing
200277-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 50
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 65.86
  • Width 19.05
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Pin Housing
1-640523-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 15
  • Number of Signal Positions 15
  • Number of Rows 5
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 29.72
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1500
1-201692-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 120.07
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
202135-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 41
  • Number of Rows 3
  • Row-to-Row Spacing 3.3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 68.25
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 116
  • For Use With Receptacle Block 201302
1-640514-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 20
  • Number of Signal Positions 20
  • Number of Rows 5
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 29.72
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 400
1-640509-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Signal Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1500
643267-1 Rectangular Power Connectors
  • Housing Type Receptacle
  • Number of Positions 4
  • Operating Voltage 600
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon GF
  • Length 40.64
  • Height 34.036
  • Width 28.956
  • Operating Temperature Range -55 – 85
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1
556881-8 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin/Socket
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Dual Beam
  • Contact Layout Inline
  • Wire/Cable Size 6 – 20
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Wire Type Stranded
  • Termination Post &Tail Length 4.9
  • PCB Mount Retention Type Mounting Ears
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 11.18
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyphenylene Sulfide (PPS)
  • Length 113.792
  • Height 12.7
  • Width 19.3
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Operating Temperature Range 0 – 105
  • Circuit Application Power
  • VDE Tested No
  • CSA Rating Certified
  • CSA File Number LR 7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 100
  • For Use With Header