2058943-3 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 70 VAC
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Locking
  • Mating Retention With
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Wire Size 24
  • Connector Profile Height 3.6
  • Operating Temperature Range -40 – 105
  • Circuit Identification Feature With
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2058943-4 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 70 VAC
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Locking
  • Mating Retention With
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Wire Size 24
  • Connector Profile Height 3.6
  • Operating Temperature Range -40 – 105
  • Circuit Identification Feature With
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
1-292227-4 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 14
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Inline
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Retention Type Latch
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon 6T
  • Width 4.9
  • Height 7.7
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 25.55
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • Packaging Method Reel
  • Packaging Reel Diameter 200
  • Packaging Quantity 200
353918-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 50
  • Insulation Resistance 500
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Shape Rectangular
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 2
  • Contact Style Dual Beam
  • Contact Mating Area Plating Thickness .2
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 28 – 24
  • Wire/Cable Size .08 – .25
  • Insulation Diameter .85 – 1.05
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Loose Piece
  • Packaging Quantity 100
1-292206-7 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 17
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon(G.F)
  • Width 4.9
  • Height 8.45
  • Wire/Cable Size 28 – 22
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Tail Length 3
  • Length 28
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • Packaging Method Box & Tray
  • Packaging Reel Diameter 500
  • Packaging Quantity 500
2-292227-0 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 20
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Inline
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Retention Type Latch
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon 6T
  • Width 4.9
  • Height 7.7
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 34.5
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • Packaging Method Reel
  • Packaging Reel Diameter 200
  • Packaging Quantity 200
2-292262-8 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 28
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon (G.F)
  • Width 9.1
  • Height 13.15
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.9
  • Insulation Diameter .85
  • Tail Length 3
  • Length 26.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • Packaging Method Tray
  • Packaging Reel Diameter 520
  • Packaging Quantity 520
7-353908-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Connector Style Receptacle
  • Product Type Connector
  • Shape Rectangular
  • Number of Positions 12
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 50 VAC
  • Color Blue
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Color Blue
  • Housing Material Nylon 66
  • Insulation Diameter .85 – 1.05
  • Wire/Cable Size 30 – 24
  • Length 19.5
  • Wire/Cable Size .05 – .22
  • Height 6
  • Width .141 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1500
  • Packaging Method Box
3-292216-8 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • Header Type Feed Through
  • Sealable No
  • Shape Rectangular
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Number of Positions 38
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Square Post
  • Panel Mount Feature With
  • Mating Retention With
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color White
  • Housing Material Nylon 66
  • Width 10.1
  • Height 11.2
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 39.6
  • Panel Thickness .031 – .063 in
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • Packaging Method Bag/Box
  • Packaging Reel Diameter 200
  • Packaging Quantity 200
1-292230-6 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon
  • Width 4.7
  • Height 6.9
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 26.5
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • Packaging Method Tape, Box
  • Packaging Reel Diameter 500
  • Packaging Quantity 500
1-292230-5 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon
  • Width 4.7
  • Height 6.9
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 25
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • Packaging Method Tape, Box
  • Packaging Reel Diameter 500
  • Packaging Quantity 500
3-292208-8 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Row-to-Row Spacing 2
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Gray
  • Housing Material Nylon (G.F)
  • Width 8.3
  • Height 7.4
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Tail Length 3
  • Length 34
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • Packaging Method Box & Tray
  • Packaging Reel Diameter 850
  • Packaging Quantity 850
292228-8 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Inline
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon 6T
  • Width 4.9
  • Height 7.7
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 16.5
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • Packaging Method Tape, Box
  • Packaging Reel Diameter 700
  • Packaging Quantity 700
1-292230-8 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 18
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon
  • Width 4.7
  • Height 6.9
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 29.5
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • Packaging Method Tape, Box
  • Packaging Reel Diameter 500
  • Packaging Quantity 500
1-353908-9 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Connector Style Receptacle
  • Product Type Connector
  • Shape Rectangular
  • Number of Positions 19
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Nylon 66
  • Insulation Diameter .85 – 1.05
  • Wire/Cable Size 30 – 24
  • Length 30
  • Wire/Cable Size .05 – .22
  • Height 6
  • Width .141 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Box
1-292206-3 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 13
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon(G.F)
  • Width 4.9
  • Height 8.45
  • Wire/Cable Size 28 – 22
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Tail Length 3
  • Length 22
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • Packaging Method Box & Tray
  • Packaging Reel Diameter 650
  • Packaging Quantity 650
5-292231-6 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Housing Material Nylon
  • Width 4.7
  • Height 6.9
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 11.5
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • Packaging Method Tape, Box
  • Packaging Reel Diameter 500
  • Packaging Quantity 500
1-292206-0 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon(G.F)
  • Width 4.9
  • Height 8.45
  • Wire/Cable Size 28 – 22
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Tail Length 3
  • Length 17.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • Packaging Method Box & Tray
  • Packaging Reel Diameter 850
  • Packaging Quantity 850
1-292215-9 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • Header Type Feed Through
  • Sealable No
  • Shape Rectangular
  • Connector Style Plug
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Number of Positions 19
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Square Post
  • Panel Mount Feature With
  • Mating Retention With
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color White
  • Housing Material Nylon 66
  • Width 6.7
  • Height 11.8
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 36.6
  • Panel Thickness .031 – .063 in
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • Packaging Method Bag/Box
  • Packaging Reel Diameter 600
  • Packaging Quantity 600
2-292216-6 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • Header Type Feed Through
  • Sealable No
  • Shape Rectangular
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Number of Positions 26
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Square Post
  • Panel Mount Feature With
  • Mating Retention With
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color White
  • Housing Material Nylon 66
  • Width 10.1
  • Height 11.2
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 30.6
  • Panel Thickness .031 – .063 in
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • Packaging Method Bag/Box
  • Packaging Reel Diameter 200
  • Packaging Quantity 200