4-292246-2 Standard Rectangular Connectors
  • Product Type Connector
  • Number of Positions 26
  • Keying B
  • Number of Signal Positions 10 + 12
  • Number of Power Positions 4
  • Color Gray
  • Lattice Contact Mating Area Plating Material Gold
  • Housing Color Gray
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
1123910-1 Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 250
  • Test Current 10
  • Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Mating Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness .8
  • Termination Method to Wire/Cable Crimp
  • Wire/Cable Size .51 – 1.38 mm²
  • Insulation Diameter 1.8 – 3.1
  • Operating Temperature Range -30 – 105
  • Packaging Method Reel
  • Packaging Quantity 4000
1123907-1 Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 250
  • Test Current 10
  • Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 7
  • Termination Method to Wire/Cable Crimp
  • Wire/Cable Size .51 – 1.8 mm²
  • Insulation Diameter 1.8 – 3.1
  • Operating Temperature Range -30 – 105
  • Packaging Method Reel
  • Packaging Quantity 4000
1-292223-4 Standard Rectangular Connectors
  • Kit Type Plug & Cable Clamp Kit
  • Product Type Connector Kit
  • Number of Positions 18
  • Keying A
  • Number of Signal Positions 14
  • Number of Power Positions 4
  • Color Gray
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Nickel
  • Screw Plating Material Nickel
  • Screw Material Steel
  • UL Flammability Rating UL 94V-0
1-292246-4 Standard Rectangular Connectors
  • Product Type Connector
  • Number of Positions 18
  • Keying A
  • Number of Signal Positions 6 + 8
  • Number of Power Positions 4
  • Color Gray
  • Lattice Contact Mating Area Plating Material Gold
  • Housing Color Gray
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
1-292247-4 Standard Rectangular Connectors
  • Product Type Connector
  • Number of Positions 18
  • Keying A
  • Number of Signal Positions 6 + 8
  • Number of Power Positions 4
  • Operating Voltage 250
  • Color Gray
  • Lattice Contact Mating Area Plating Material Gold
  • Housing Color Gray
  • Housing Material Thermoplastic
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 200
  • Comment With Dust Cover
1-292248-4 Standard Rectangular Connectors
  • Kit Type Cable Clamp Kit
  • Product Type Connector Kit
  • Number of Positions 18
  • Keying A
  • Operating Voltage 250
  • Color Gray
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw Plating Material Zinc
  • Screw Material Steel
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 160
2-292246-2 Standard Rectangular Connectors
  • Product Type Connector
  • Number of Positions 26
  • Keying A
  • Number of Signal Positions 10 + 12
  • Number of Power Positions 4
  • Color Gray
  • Lattice Contact Mating Area Plating Material Gold
  • Housing Color Gray
  • Housing Material Thermoplastic
  • Width 25.4
  • Height 25.9
  • Length 53.7
  • UL Flammability Rating UL 94V-0
2-292247-2 Standard Rectangular Connectors
  • Product Type Connector
  • Number of Positions 26
  • Keying A
  • Number of Signal Positions 10 + 12
  • Number of Power Positions 4
  • Operating Voltage 250
  • Color Gray
  • Lattice Contact Mating Area Plating Material Gold
  • Housing Color Gray
  • Housing Material Thermoplastic
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 200
  • Comment With Dust Cover
2-292249-2 Standard Rectangular Connectors
  • Kit Type Cable Clamp Kit
  • Product Type Connector Kit
  • Number of Positions 26
  • Keying A
  • Operating Voltage 250
  • Color Gray
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw Plating Material Zinc
  • Screw Material Steel
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 120