CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 4.24
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Connector Code 8
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Contact Current Rating (Max) 10
  • Connector Mounting Type Board Mount
  • Polarized No
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.5
  • Height 22.8
  • Width 24.36
  • Length 25
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Packaging Quantity 1200
  • Connector Position Assurance Capable No
  • Serviceable Yes
2177018-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Yellow
  • Cavity Diameter 8.5
  • Cable Insulation Diameter 2.1
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
CAT-AM705-P299 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type Snap-In
  • Typical Current Rating 49
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .6
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Press-Fit
  • PCB Hole Diameter 1.8
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 1200
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-AM705-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .4
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .2 – .35
  • Wire Size Search 6
  • Wire Size Search .2
  • Tab Length 27.5
  • Wire Insulation Diameter 3.4 – 4.3
  • Operating Temperature Range -45 – 125
  • Agency/Standard LV214
  • Packaging Quantity 1500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
2188967-3 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Gray
  • Cable Insulation Diameter 4.1 – 5
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Lubricant Content No