CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Row-to-Row Spacing 5.5
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 36
  • Color Black
  • Connector Code 8
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Contact Current Rating (Max) 10
  • Connector Mounting Type Board Mount
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 2.5
  • Width 41.1
  • Height 32.05
  • Length 44.5
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 330
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM705-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code 0
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .63
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 1
  • Connector Mounting Type Cable Mount
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) .5
  • Width 42.2
  • Height 16.5
  • Length 28.2
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Method Bag
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable No
1897692-2 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 18
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 8.7
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 300
  • Serviceable Yes