5748901-1 PCB D-Sub Connectors  1
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Plastic Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 2.7
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Boardlock Plating Material Tin
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 65
  • Packaging Method Package
5748872-1 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 2
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 14.99
  • Grounding Straps Without
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 2.7
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 112
  • Packaging Method Package
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
5748873-1 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 14.99
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 2.7
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 70
  • Packaging Method Package
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
2-173983-9 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Right Angle
  • Number of Positions 9
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Inline
  • Contact Design Tuning Fork
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Retention Solder Tails
  • PCB Mount Alignment Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Cream Yellow
  • Housing Material PBT GF
  • Height 4
  • Insulation Diameter .83
  • Tail Length 3.5
  • Length 20
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 140
  • Packaging Quantity 140
5748904-1 PCB D-Sub Connectors  1
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 2
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Footprint 8.08
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Plastic Yes
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 2.7
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 104
  • Packaging Method Package
208404-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Inline
  • Number of Positions 10
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Inline
  • Panel Mount Feature Without
  • Centerline (Pitch) 5.08
  • Housing Material Nylon 6/6
  • Housing Color Red
  • Width 9.14
  • Operating Temperature Range -55 – 130
  • For Use With Header
  • VDE Tested Yes
  • UL File Number E28476
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Method Box
  • Packaging Quantity 100
2-173983-7 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Right Angle
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Inline
  • Contact Design Tuning Fork
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Retention Solder Tails
  • PCB Mount Alignment Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Cream Yellow
  • Housing Material PBT GF
  • Height 4
  • Insulation Diameter .83
  • Tail Length 3.5
  • Length 16
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 180
  • Packaging Quantity 180
3-173985-0 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Mount Retention Type Retention Solder Tails
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Light Blue
  • Housing Material PBT GF
  • Height 5.1
  • Wire/Cable Size 28 – 26
  • Insulation Diameter .83
  • Tail Length 3.5
  • Length 22
  • PCB Thickness (Recommended) .8
  • Wire/Cable Size 159.8 – 252.8
  • Wire/Cable Size .08 – .15
  • Operating Temperature Range -104 – 221
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 130
  • Packaging Quantity 130
2-173985-8 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Pre-Tin
  • PCB Mount Retention Type Retention Solder Tails
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Light Blue
  • Housing Material PBT GF
  • Height 5.1
  • Insulation Diameter .83
  • Tail Length 3.5
  • Length 18
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 160
  • Packaging Quantity 160
2-173983-6 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Inline
  • Contact Design Tuning Fork
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Retention Solder Tails
  • PCB Mount Alignment Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Cream Yellow
  • Housing Material PBT GF
  • Height 4
  • Insulation Diameter .83
  • Tail Length 3.5
  • Length 14
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 200
  • Packaging Quantity 200
2-173983-8 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Inline
  • Contact Design Tuning Fork
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Retention Solder Tails
  • PCB Mount Alignment Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Cream Yellow
  • Housing Material PBT GF
  • Height 4
  • Insulation Diameter .83
  • Tail Length 3.5
  • Length 18
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 160
  • Packaging Quantity 160
2-173985-7 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Pre-Tin
  • PCB Mount Retention Type Retention Solder Tails
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Light Blue
  • Housing Material PBT GF
  • Height 5.1
  • Insulation Diameter .83
  • Tail Length 3.5
  • Length 16
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 180
  • Packaging Quantity 180
2-173985-4 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Pre-Tin
  • PCB Mount Retention Type Retention Solder Tails
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Light Blue
  • Housing Material PBT GF
  • Height 5.1
  • Insulation Diameter .83
  • Tail Length 3.5
  • Length 10
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 290
  • Packaging Quantity 290
2-173985-2 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Pre-Tin
  • PCB Mount Retention Type Retention Solder Tails
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Light Blue
  • Housing Material PBT GF
  • Height 5.1
  • Insulation Diameter .83
  • Tail Length 3.5
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 480
  • Packaging Quantity 480
2-173983-3 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Inline
  • Contact Design Tuning Fork
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Retention Solder Tails
  • PCB Mount Alignment Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Cream Yellow
  • Housing Material PBT GF
  • Height 4
  • Insulation Diameter .83
  • Tail Length 3.5
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 360
  • Packaging Quantity 360
2-173983-4 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Inline
  • Contact Design Tuning Fork
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Retention Solder Tails
  • PCB Mount Alignment Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Cream Yellow
  • Housing Material PBT GF
  • Height 4
  • Insulation Diameter .83
  • Tail Length 3.5
  • Length 10
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 290
  • Packaging Quantity 290
2-173985-3 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief With
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Pre-Tin
  • PCB Mount Retention Type Retention Solder Tails
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Polarized Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Light Blue
  • Housing Material PBT GF
  • Height 5.1
  • Insulation Diameter .83
  • Tail Length 3.5
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Packaging Method Tray
  • Packaging Reel Diameter 360
  • Packaging Quantity 360
1-1478238-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material PTFE
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Panel Cutout 12 x 12.7mm D-Shape
  • Snap-Lock Without
  • Impedance 75
  • Body Plating Material Nickel
  • Body Style Straight
  • Color White
  • Body Insulation With
  • Body Shape Circular
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Rear Mount
  • Safety Wire Holes Without
  • Polarized No
  • Flange Diameter 15.5
  • Panel Thickness 2 – 5
  • Flats Dimension 16.0 A/F
  • Operating Temperature Range -40 – 60
  • Circuit Application Power & Signal
  • Packaging Method Bag
  • Packaging Quantity 50
  • Flange and Thread Material ABS
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Flange and Thread Material Color White
208117-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Inline
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Inline
  • Panel Mount Feature Without
  • Centerline (Pitch) 5.08
  • Housing Material Nylon
  • Housing Color Red
  • Width 9.14
  • Operating Temperature Range -55 – 130
  • For Use With Header
  • VDE Tested Yes
  • UL File Number E28476
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Method Carton
  • Packaging Quantity 250
1-1337454-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material PTFE
  • Grade Commercial
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Snap-Lock Without
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Insulation With
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Operating Temperature Range -65 – 85
  • Circuit Application Power & Signal
  • Packaging Method Tray
  • Lockwasher Material Steel
  • Lockwasher Plating Material Nickel