925626-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Barrel Type Open Barrel
  • Wire/Cable Size 17 – 13
  • Wire/Cable Size 1.04 – 2.63
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range 2.4 – 3.7
  • Overall Length 33.4
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 4000
  • For Use With Plug Housing
  • Wire/Cable Type Discrete Wire