1-794139-3 Power Contacts
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Wire Contact Termination Area Plating Material Tin
  • Crimp Area Plating Thickness 2.54
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .13 – .33
  • Termination Type Crimp
  • Accepts Wire Insulation Diameter Range 1.19 – 1.75
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 6500
1934182-1 Rectangular Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper
  • Contact Current Rating (Max) 11
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 1.31 – 1.63 mm²
  • Insulation Diameter 2.5 – 4.4
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18000
  • Packaging Method Reel
1934183-1 Rectangular Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper
  • Contact Current Rating (Max) 11
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size .82 – 1.25 mm²
  • Insulation Diameter 2.2 – 3.9
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18000
  • Packaging Method Reel
1934185-1 Rectangular Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper
  • Contact Current Rating (Max) 11
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size .82 – 1.25 mm²
  • Insulation Diameter 2.2 – 3.9
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18000
  • Packaging Method Reel