179518-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 125
  • Operating Voltage 125
  • Insulation Resistance 1000
  • Contact Shape Rectangular
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4
  • Contact Style Dual Beam
  • Contact Base Material Phosphor Bronze
  • Crimp Area Plating Material Pre-Tin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire/Cable Crimp
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .93 – 1.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • Packaging Method Loose Piece
  • Packaging Quantity 20
1-179472-2 PCB Connector Mounting
  • Accessory Type Holder
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Accessory Color Ivory
  • Shape Rectangular
  • Product Type Accessory
  • Row-to-Row Spacing 6.6
  • Number of Positions 12
  • Number of Rows 2
  • Operating Voltage 125
  • Color Ivory
  • Body Material PA66
  • Body Color Ivory
  • Contact Current Rating (Max) 4
  • Mating Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Wire/Cable Size 30 – 22
  • Height 8.3
  • Width 8.5
  • Length 16.3
  • Operating Temperature Range -30 – 105
  • Internal/External Internal
  • For Use With CT Connector
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Comment Two receptacle connectors are applied per holder.
292173-7 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Header Type Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 7
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Surface Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Solder Peg
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material 6T PA(GF)
  • Width 9
  • Height 5.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 15.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 500
  • Packaging Method Tape, Box
  • Packaging Quantity 500
292175-8 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 8
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Surface Mount
  • Panel Mount Feature With
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Solder Peg
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 6T PA(GF)
  • Width 5.8
  • Height 7.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.5
  • Insulation Diameter .93
  • PCB Thickness (Recommended) .8
  • Length 17.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 700
  • Packaging Method Tape, Box
  • Packaging Quantity 700
2-292138-4 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Header Type Shrouded
  • Sealable No
  • Row-to-Row Spacing 6.5
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 24
  • Number of Rows 2
  • Tail Orientation Inline
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Width 11.1
  • Height 11
  • Wire/Cable Size 28 – 22
  • Tail Length 3.2
  • Mating Post Length 4.7
  • PCB Thickness (Recommended) 1.6
  • Length 29.9
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 150
  • Packaging Method Box & Tray
  • Packaging Quantity 150
2-292173-6 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Header Type Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Surface Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Solder Peg
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material 6T PA(GF)
  • Width 9
  • Height 5.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 13.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 500
  • Packaging Method Tape, Box
  • Packaging Quantity 500
1-175161-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • With Insulation Support Yes
  • Product Type Contact
  • Operating Voltage 125
  • Operating Voltage 125
  • Insulation Resistance 1000
  • Contact Shape Rectangular
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4
  • Contact Style Dual Beam
  • Contact Base Material Phosphor Bronze
  • Crimp Area Plating Material Pre-Tin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire/Cable Crimp
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter 1.1 – 1.5
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • Packaging Method Strip
  • Packaging Quantity 20
  • Comment 10 pieces per carrier.
292174-3 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Surface Mount
  • Panel Mount Feature With
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 6T PA(GF)
  • Width 5.8
  • Height 7.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.5
  • PCB Thickness (Recommended) .8
  • Length 8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 700
  • Packaging Method Tape, Box
  • Packaging Quantity 700
1-292253-5 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Header Type Partially Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Number of Positions 15
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Legs
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Detent Windows
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Width 4
  • Height 8.8
  • Wire/Cable Size 28 – 22
  • Tail Length 3.2
  • Mating Post Length 4.5
  • PCB Thickness (Recommended) .8
  • Length 31.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 500
  • Packaging Method Bag/Box
  • Packaging Quantity 500
2-292132-4 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type Kinked Legs
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Legs
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Blue
  • Housing Material 66 Nylon
  • Width 5.8
  • Height 6.8
  • Wire/Cable Size 28 – 22
  • Tail Length 3.2
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 9.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 1000
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
2-292141-8 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Sealable No
  • Row-to-Row Spacing 6.5
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 28
  • Number of Rows 2
  • Tail Orientation Inline
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Boss
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Width 10.7
  • Height 7.5
  • Wire/Cable Size 28 – 22
  • Wire/Cable Size 159.8 – 642.4
  • Tail Length 3.2
  • Mating Post Length 4.7
  • PCB Thickness (Recommended) 1.6
  • Length 33.9
  • Wire/Cable Size .08 – .33
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 130
  • Packaging Method Box & Tray
  • Packaging Quantity 130
3-292141-0 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Sealable No
  • Row-to-Row Spacing 6.5
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 30
  • Number of Rows 2
  • Tail Orientation Inline
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Boss
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Width 10.7
  • Height 7.5
  • Wire/Cable Size 28 – 22
  • Wire/Cable Size 159.8 – 642.4
  • Tail Length 3.2
  • Mating Post Length 4.7
  • PCB Thickness (Recommended) 1.6
  • Length 35.9
  • Wire/Cable Size .08 – .33
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 120
  • Packaging Method Box & Tray
  • Packaging Quantity 120
1-292254-3 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • Header Type Feed Through
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Number of Positions 13
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Design Round Post
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Locking Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66
  • Width 6
  • Height 12
  • Wire/Cable Size 30 – 22
  • Mating Post Length 4.5
  • Length 29.78
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Internal
  • For Use With MT Connector
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 300
  • Packaging Method Bag/Box
  • Packaging Quantity 300
292174-4 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Surface Mount
  • Panel Mount Feature With
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 6T PA(GF)
  • Width 5.8
  • Height 7.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.5
  • PCB Thickness (Recommended) .8
  • Length 10
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 700
  • Packaging Method Tape, Box
  • Packaging Quantity 700
2-292141-2 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Sealable No
  • Row-to-Row Spacing 6.5
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 22
  • Number of Rows 2
  • Tail Orientation Inline
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Boss
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Width 10.7
  • Height 7.5
  • Wire/Cable Size 28 – 22
  • Wire/Cable Size 159.8 – 642.4
  • Tail Length 3.2
  • Mating Post Length 4.7
  • PCB Thickness (Recommended) 1.6
  • Length 27.9
  • Wire/Cable Size .08 – .33
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 160
  • Packaging Method Box & Tray
  • Packaging Quantity 160
292172-6 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Partially Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Tail Orientation Staggered
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Surface Mount
  • Panel Mount Feature With
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material 6T PA GF 30
  • Width 4
  • Height 7.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.5
  • PCB Thickness (Recommended) .8
  • Length 14
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 30
  • Packaging Method Box & Tube
  • Packaging Quantity 30
292173-4 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Header Type Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Surface Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Solder Peg
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material 6T PA(GF)
  • Width 9
  • Height 5.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 9.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 500
  • Packaging Method Tape, Box
  • Packaging Quantity 500
2-292173-4 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Right Angle
  • Header Type Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Surface Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Solder Peg
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material 6T PA(GF)
  • Width 9
  • Height 5.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 9.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 500
  • Packaging Method Tape, Box
  • Packaging Quantity 500
1-292161-5 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Partially Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 15
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Current Rating (Max) 4
  • Contact Style Straight
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Legs
  • Contact Retention With
  • Mating Alignment Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66
  • Width 3.6
  • Height 6.8
  • Wire/Cable Size 28 – 22
  • Tail Length 3.2
  • Mating Post Length 4.5
  • PCB Thickness (Recommended) .8
  • Length 31.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 500
  • Packaging Method Bag/Box
  • Packaging Quantity 500
292133-2 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Header
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Tail Orientation Inline
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 4
  • Contact Base Material Brass
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Design Round Post
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Width 5.8
  • Height 6.8
  • Wire/Cable Size 28 – 22
  • Tail Length 3.2
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 5.8
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • Agency/Standard UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 1000
  • Packaging Method Bag/Box
  • Packaging Quantity 1000