1-1377174-7 Crimp Wire Pins & Tabs
PRODUCT

Connectors - Crimp Wire Pins & Tabs

SMP 0-0165049-0 - 1-1377174-7

  • TE Internal Number: 1-1377174-7

  • Alias ID: A42255-000

  • Alias ID: AMPS-1-1377174-7

active
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Plating Material Copper
  • Double Wire No
  • Insulation Material Nylon
  • Wire Insulation Diameter (Max) 6.4
  • Wire Size (AWG) 12 – 10
  • Wire Size (mm²) 3 – 6
  • Overall Length 29.08
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Shipper qty. = 20 X qty/plastic box for all part numbers. Bulk number 165049.
  • Barrel Color Yellow
1-1627005-0 Crimp Quick Disconnects
PRODUCT

Connectors - Crimp Quick Disconnects

RECEPTACLE, QC 4.8x0.8 (H25453/R8000) - 1-1627005-0

  • TE Internal Number: 1-1627005-0

  • Alias ID: H25453

active
  • Wire Stop No
  • Disconnect Type Quick Disconnect Pin
  • Insertion Force Normal
  • FASTON No
  • Wire/Cable Composition Stranded
  • Insulated No
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Applies To Wire/Cable
  • Paired No
  • Stud Hole No
  • Connection Capacity Single
  • Plating Material Brass
  • Fully Insulated No
  • Terminal Orientation Straight
  • Crimp Type F-Crimp
  • Mating Tab Width 4.8
  • Mating Tab Thickness .8
  • Wire Insulation Diameter (Max) 3.3
  • Wire Insulation Diameter 2 – 3.3
  • Wire Size (AWG) 20 – 17
  • Wire Size (mm²) .5 – 1
  • Material Thickness .3
  • Overall Length 15
  • For Housing Type Single or Multiple
  • Packaging Method Reel
  • Packaging Quantity 1
1-1627015-1 Crimp Quick Disconnects
PRODUCT

Connectors - Crimp Quick Disconnects

H1143/R4000 - 1-1627015-1

  • TE Internal Number: 1-1627015-1

  • Alias ID: H1143

active
  • Wire Stop No
  • Disconnect Type Quick Disconnect Pin
  • Insertion Force Normal
  • FASTON No
  • Wire/Cable Composition Stranded
  • Insulated No
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Applies To Wire/Cable
  • Paired No
  • Stud Hole No
  • Connection Capacity Single
  • Plating Material Brass
  • Fully Insulated No
  • Terminal Orientation Straight
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Mating Tab Width 4.8
  • Mating Tab Thickness .5
  • Wire Insulation Diameter (Max) 2.8
  • Wire Insulation Diameter 2.2 – 2.8
  • Wire Size (AWG) 20 – 15
  • Wire Size (mm²) .5 – 1.5
  • Material Thickness .3
  • Overall Length 15.4
  • For Housing Type Single or Multiple
  • Packaging Method Reel
  • Packaging Quantity 4000
1-1627016-0 Crimp Quick Disconnects
PRODUCT

Connectors - Crimp Quick Disconnects

H1145/R3000 - 1-1627016-0

  • TE Internal Number: 1-1627016-0

  • Alias ID: H1145

active
  • Wire Stop No
  • Disconnect Type Quick Disconnect Pin
  • Insertion Force Normal
  • FASTON No
  • Wire/Cable Composition Stranded
  • Insulated No
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Applies To Wire/Cable
  • Paired No
  • Stud Hole No
  • Connection Capacity Single
  • Plating Material Brass
  • Fully Insulated No
  • Terminal Orientation Flag
  • Crimp Type F-Crimp
  • Mating Tab Width 4.8
  • Mating Tab Thickness .5
  • Wire Insulation Diameter (Max) 2.8
  • Wire Insulation Diameter 2.2 – 2.8
  • Wire Size (AWG) 21 – 17
  • Wire Size (mm²) .4 – 1
  • Material Thickness .41
  • Overall Length 10.7
  • For Housing Type Single or Multiple
  • UL Rating Approved
  • Packaging Method Reel
  • Packaging Quantity 1000
1-1627016-3 Crimp Quick Disconnects
PRODUCT

Connectors - Crimp Quick Disconnects

H1145ET/R3000 - 1-1627016-3

  • TE Internal Number: 1-1627016-3

  • Alias ID: H1145ET

active
  • Wire Stop No
  • Disconnect Type Quick Disconnect Pin
  • Insertion Force Normal
  • FASTON No
  • Wire/Cable Composition Stranded
  • Insulated No
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Applies To Wire/Cable
  • Paired No
  • Stud Hole No
  • Connection Capacity Single
  • Plating Material Brass
  • Fully Insulated No
  • Terminal Orientation Flag
  • Crimp Type F-Crimp
  • Mating Tab Width 4.8
  • Mating Tab Thickness .5
  • Wire Insulation Diameter (Max) 2.8
  • Wire Insulation Diameter 2.2 – 2.8
  • Wire Size (AWG) 21 – 17
  • Wire Size (mm²) .4 – 1
  • Material Thickness .41
  • Overall Length 10.7
  • For Housing Type Single or Multiple
  • UL Rating Approved
  • Packaging Method Reel
  • Packaging Quantity 3000
1-1627021-1 Crimp Quick Disconnects
PRODUCT

Connectors - Crimp Quick Disconnects

H1168E/150 - 1-1627021-1

  • TE Internal Number: 1-1627021-1

active
  • Disconnect Type Quick Disconnect Pin
  • FASTON No
  • Insulated No
  • Insulated Wire Support No
  • Applies To Stud
  • Paired No
  • Stud Hole Yes
  • Terminal Angle 45°
  • Connection Capacity Single
  • Plating Material Brass
  • Fully Insulated No
  • Terminal Style Tab
  • Mating Tab Width 6.3
  • Mating Tab Thickness .8
  • Material Thickness .8
  • Stud Diameter 5.3
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Method Package
  • Packaging Quantity 150
1-1627022-3 Crimp Quick Disconnects
PRODUCT

Connectors - Crimp Quick Disconnects

H1169D/1000 - 1-1627022-3

  • TE Internal Number: 1-1627022-3

active
  • Disconnect Type Quick Disconnect Pin
  • Insulated No
  • Insulated Wire Support No
  • Applies To Stud
  • Paired No
  • Stud Hole Yes
  • Terminal Angle 90°
  • Connection Capacity Single
  • Plating Material Brass
  • Fully Insulated No
  • Terminal Style Tab
  • Terminal Orientation Flag
  • Mating Tab Width 6.3
  • Mating Tab Thickness .8
  • Material Thickness .79
  • Stud Diameter 4.9
  • For Housing Type Single or Multiple
  • Packaging Method Loose Piece
  • Packaging Quantity 1
1-1627024-1 Crimp Quick Disconnects
PRODUCT

Connectors - Crimp Quick Disconnects

H1191/R2500 - 1-1627024-1

  • TE Internal Number: 1-1627024-1

  • Alias ID: H1191

active
  • Wire Stop No
  • Disconnect Type Quick Disconnect Pin
  • Insertion Force Normal
  • FASTON No
  • Wire/Cable Composition Stranded
  • Insulated No
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Applies To Wire/Cable
  • Paired No
  • Stud Hole No
  • Connection Capacity Single
  • Plating Material Brass
  • Fully Insulated No
  • Terminal Orientation Flag
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Mating Tab Width 6.3
  • Mating Tab Thickness .8
  • Wire Insulation Diameter (Max) 2.8
  • Wire Insulation Diameter 2.2 – 2.8
  • Wire Size (AWG) 20 – 15
  • Wire Size (mm²) .5 – 1.5
  • Material Thickness .49
  • Overall Length 11.8
  • For Housing Type Single or Multiple
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 2500
1-1627024-2 Crimp Quick Disconnects
PRODUCT

Connectors - Crimp Quick Disconnects

H1191B/R2500 - 1-1627024-2

  • TE Internal Number: 1-1627024-2

  • Alias ID: H1191B

active
  • Wire Stop No
  • Disconnect Type Quick Disconnect Pin
  • Insertion Force Normal
  • FASTON No
  • Wire/Cable Composition Stranded
  • Insulated No
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Applies To Wire/Cable
  • Paired No
  • Stud Hole No
  • Connection Capacity Single
  • Plating Material Nickel Silver
  • Fully Insulated No
  • Terminal Orientation Flag
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Mating Tab Width 6.3
  • Mating Tab Thickness .8
  • Wire Insulation Diameter (Max) 2.9
  • Wire Insulation Diameter 2.2 – 2.8
  • Wire Size (AWG) 20 – 15
  • Wire Size (mm²) .5 – 1.5
  • Material Thickness .45
  • Overall Length 11.8
  • For Housing Type Single or Multiple
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 2500
1-1627024-5 Crimp Quick Disconnects
PRODUCT

Connectors - Crimp Quick Disconnects

H1191ET/R2500 - 1-1627024-5

  • TE Internal Number: 1-1627024-5

  • Alias ID: H1191ET

active
  • Wire Stop No
  • Disconnect Type Quick Disconnect Pin
  • Insertion Force Normal
  • FASTON No
  • Wire/Cable Composition Stranded
  • Insulated No
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Applies To Wire/Cable
  • Paired No
  • Stud Hole No
  • Connection Capacity Single
  • Plating Material Brass
  • Fully Insulated No
  • Terminal Orientation Flag
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Mating Tab Width 6.3
  • Mating Tab Thickness .8
  • Wire Insulation Diameter (Max) 2.8
  • Wire Insulation Diameter 2.2 – 2.8
  • Wire Size (AWG) 20 – 15
  • Wire Size (mm²) .5 – 1.5
  • Material Thickness .45
  • Overall Length 11.8
  • For Housing Type Single or Multiple
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 2500