148582-000 Street Lighting Photo Controls  1
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family AT Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 420 – 530
  • Load Rating (Ballast) 1900
  • Load Rating (Tungsten) 2000
  • Color Aluminum
  • Mounting Style Conduit Mount
  • Housing Material Die Cast Aluminum
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified No
  • UL Rating No
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Parking Lot, Building Perimeters, Outdoor Signs.
  • Fail Mode On
  • OFF/ON Ratio 4:1
  • Wire Leads 6 in, 14 AWG, Rated 105°C
301910-000 Street Lighting Photo Controls  1
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family AT Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 185 – 305
  • Load Rating (Ballast) 1900
  • Load Rating (Tungsten) 2000
  • Color Aluminum
  • Mounting Style Conduit Mount
  • Housing Material Die Cast Aluminum
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Parking Lot, Building Perimeters, Outdoor Signs.
  • Fail Mode On
  • OFF/ON Ratio 4:1
  • Wire Leads 6 in, 14 AWG, Rated 105°C
635008-000 Street Lighting Photo Controls  1
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family AT Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 105 – 305
  • Load Rating (Ballast) 1900
  • Load Rating (Tungsten) 2000
  • Color Aluminum
  • Mounting Style Conduit Mount
  • Housing Material Die Cast Aluminum
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Parking Lot, Building Perimeters, Outdoor Signs.
  • Fail Mode On
  • OFF/ON Ratio 4:1
  • Wire Leads 6 in, 14 AWG, Rated 105°C
607196-000 Street Lighting Photo Controls  1
ANSI C136.10 NEMA
  • Technology Receptacle
  • Product Family AM Series
  • Voltage Rating 120 – 480
  • Load Rating (Ballast) 1800
  • Mounting Style Bracket (Included)
  • Housing Material Thermal-Set Phenolic Base with Protective Cast Aluminum Housing
  • Application Locking type receptacle.
  • CSA Certified cUL Recognized Component
  • Standards ANSI C136.10, NEMA
  • UL Rating UL Recognized Component
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Long-life & weatherproof locking type receptacle designed specifically for street, roadway & outdoor lighting applications.
  • Wire Leads 6 in, 14 AWG, Rated 105°C
J2745D-000 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Open Cap
  • Product Type Utility
  • Product Family NS Series
  • LED Compatible Yes
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Color Red
  • Mounting Style Locking
  • Housing Material High Impact Polypropylene
  • Operating Temperature Range -40 – 65
  • Application Closes (shorting) or opens the primary circuit with a NEMA locking type receptacle.
  • CSA Certified No
  • Standards ANSI C136.10
  • UL Rating No
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Designate fixtures for maintenance, keep lights on (shorting cap)/off (open cap) continually
  • Warranty 6 Years
812812-000 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family BF Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 105 – 305
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Surge Protection 180J
  • Color Blue
  • Mounting Style Locking
  • Housing Material High Impact Noryl with UV-Stabilized Acrylic Window
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • Standards ANSI C136.10
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Parking Lot, Security, & Street Lighting.
  • Fail Mode On
  • OFF/ON Ratio 4:1
  • Warranty 3 Years
395430-000 Street Lighting Photo Controls  1
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family PT Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 185 – 305
  • Load Rating (Ballast) 1900
  • Load Rating (Tungsten) 2000
  • Color Gray
  • Mounting Style Conduit Mount
  • Housing Material Polycarbonate with UV-Stabilized Window
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Parking Lot, Building Perimeters, Outdoor Signs.
  • Fail Mode On
  • OFF/ON Ratio 4:1
  • Wire Leads 6 in, 14 AWG, Rated 105°C
  • Warranty 6 Years
698376-000 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family BF Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 105 – 130
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Surge Protection 180J
  • Color Gray
  • Mounting Style Locking
  • Housing Material High Impact Noryl with UV-Stabilized Acrylic Window
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • Standards ANSI C136.10
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Parking Lot, Security, & Street Lighting.
  • Fail Mode On
  • OFF/ON Ratio 4:1
  • Warranty 3 Years
908604-000 Street Lighting Photo Controls  1
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family TL Series (Slim Profile)
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 105 – 130
  • Load Rating (Ballast) 1100
  • Load Rating (Tungsten) 1800
  • Color Black
  • Mounting Style Conduit Mount with Swivel
  • Housing Material Polycarbonate with UV-Stabilized Window
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Between flood lights, applications with limited space, unaccommodating locations
  • Fail Mode On
  • OFF/ON Ratio 4:1
  • Wire Leads 6 in, 18 AWG, Rated 105°C
  • Warranty 6 Years
  • Other Colors Available No
499268-000 Street Lighting Photo Controls  1
ANSI C136.24
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family AA Series (Button Style)
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 105 – 130
  • Load Rating (Ballast) 1100
  • Load Rating (Tungsten) 1800
  • Color Black
  • Mounting Style Internal
  • Housing Material Polycarbonate
  • Dimensions 52 x 41
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • Standards ANSI C136.24
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Individually Boxed Units
  • Product Use Decorative light fixtures, post lanterns, commercial & residential use, wall mount applications
  • Fail Mode On
  • OFF/ON Ratio 4:1
  • Wire Leads 6 in, 18 AWG, Rated 105°C
  • Warranty 6 Years
  • Other Colors Available No