1977066-1 Tactile Switches
  • Illuminated With
  • Leg Style With
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket With
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Bushing Style Unthreaded
  • Case Material PPA
  • Actuator Color Ivory
  • Actuator Force 160
  • Case Color Black
  • Actuator Material PPA
  • Actuator Profile Extended
  • Contact Base Material Stainless Steel
  • Contact Plating Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Surface Mount
  • Mounting Angle Right Angle
  • Low Profile With
  • Process Sealed No
  • Button Width 2.1
  • Actuator Length .84
  • Temperature Rating Standard
  • Packaging Method Tape & Reel
  • Comment (On) indicates momentary position.
1977067-1 Tactile Switches
  • Illuminated With
  • Leg Style Standard
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket With
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Bushing Style Unthreaded
  • Case Material PPA
  • Actuator Color Ivory
  • Actuator Force 160
  • Case Color Black
  • Actuator Material PPA
  • Actuator Profile Extended
  • Contact Base Material Stainless Steel
  • Contact Plating Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Surface Mount
  • Mounting Angle Right Angle
  • Low Profile With
  • Process Sealed No
  • Button Width 2.1
  • Actuator Length .84
  • Temperature Rating Standard
  • Packaging Method Tape & Reel
  • Comment (On) indicates momentary position.