1571621-1 Tactile Switches
  • Illuminated With
  • Leg Style Standard
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Actuator Material Nylon
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material PPS
  • Actuator Color Red
  • Actuator Force 260
  • Cover Material Steel
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Surface Mount
  • Mounting Angle With
  • Low Profile With
  • Process Sealed No
  • Button Width 2.3
  • Actuator Length 1.7
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
4-1437565-3 Tactile Switches
  • Illuminated No
  • Leg Style Standard
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Nylon
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material PPS
  • Actuator Color Red
  • Actuator Force 260
  • Case Color Black
  • Cover Material Steel
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Surface Mount
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Button Width 2.3
  • Actuator Length 1.7
  • Temperature Rating Standard
  • Packaging Method Tape & Reel
  • Comment (On) indicates momentary position.