1825967-2 Tactile Switches
  • Illuminated With
  • Leg Style Kinked
  • Actuator Style Square
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Nylon
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Nylon
  • Actuator Color Black
  • Actuator Force 160
  • Case Color Black
  • Cover Material PET Film
  • Contact Base Material Copper Alloy
  • Contact Plating Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Actuator Length 2.89
  • Temperature Rating High
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
1825967-1 Tactile Switches
  • Illuminated With
  • Leg Style Kinked
  • Actuator Style Square
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Nylon
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Nylon
  • Actuator Color Blue
  • Actuator Force 160
  • Case Color Black
  • Cover Material PET Film
  • Contact Base Material Copper Alloy
  • Contact Plating Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Button Width 2.41
  • Actuator Length 2.89
  • Temperature Rating High
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.