2-1825013-0 Rotary Switches
  • Illuminated No
  • Actuator Style Screwdriver/Coin
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type Hexadecimal
  • Product Type Switch
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 20
  • Voltage Rating 20
  • Actuator Color Green
  • Contact Current Rating .001
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
1-1825013-0 Rotary Switches
  • Illuminated No
  • Actuator Style Flush
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type BC Decimal
  • Product Type Switch
  • Number of Positions 10
  • Number of Switches 10
  • Voltage Rating 20
  • Voltage Rating 20
  • Actuator Color Red
  • Contact Current Rating .001
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
1-1825013-7 Rotary Switches
  • Illuminated No
  • Actuator Style Flush
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type Hexadecimal
  • Product Type Switch
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 20
  • Voltage Rating 20
  • Actuator Color Green
  • Contact Current Rating .001
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
1-1825013-1 Rotary Switches
  • Illuminated No
  • Actuator Style Flush
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type Hexadecimal
  • Product Type Switch
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 20
  • Voltage Rating 20
  • Actuator Color Green
  • Contact Current Rating .001
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
1-1825013-6 Rotary Switches
  • Illuminated No
  • Actuator Style Flush
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type Hexadecimal Complement
  • Product Type Switch
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 20
  • Voltage Rating 20
  • Actuator Color White
  • Contact Current Rating .001
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
1-1825013-9 Rotary Switches
  • Illuminated No
  • Actuator Style Flush
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type Hexadecimal
  • Product Type Switch
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 20
  • Voltage Rating 20
  • Actuator Color Green
  • Contact Current Rating .001
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
1825013-1 Rotary Switches
  • Illuminated No
  • Actuator Style Screwdriver/Coin
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type BC Decimal
  • Product Type Switch
  • Number of Positions 10
  • Number of Switches 10
  • Voltage Rating 20
  • Voltage Rating 20
  • Actuator Color Red
  • Contact Current Rating .001
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Printed Circuit
  • Mounting Type Surface Mount
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
1825013-6 Rotary Switches
  • Illuminated No
  • Actuator Style Screwdriver/Coin
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type BCD Complement
  • Product Type Switch
  • Number of Positions 10
  • Number of Switches 10
  • Voltage Rating 20
  • Voltage Rating 20
  • Actuator Color Orange
  • Contact Current Rating .001
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
1825013-9 Rotary Switches
  • Illuminated No
  • Actuator Style Screwdriver/Coin
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type BC Decimal
  • Product Type Switch
  • Number of Positions 10
  • Number of Switches 10
  • Voltage Rating 20
  • Voltage Rating 20
  • Actuator Color Green
  • Contact Current Rating .001
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0