1918934-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 6
1918934-4 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.5
1918933-4 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.5
1918934-1 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 3.2
1918934-3 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5
1918934-6 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 6.7
1918934-7 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 3
  • Comment 4 Cables, 3mm each