1-1478046-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Panel Cutout 12 x 12.7mm D-Shape
  • Connectivity Included Yes
  • Snap-Lock Without
  • Impedance 50
  • Frequency 4
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Body Shape Circular
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Front Mount
  • Safety Wire Holes Without
  • Polarized No
  • Flange Diameter 15.5
  • Flats Dimension 16.0 A/F
  • Panel Thickness 2 – 5
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Lockwasher Material Mild Steel
  • Flange and Thread Material ABS
  • Lockwasher Plating Material Silver
1-1478047-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Panel Cutout 12 x 12.7mm D-Shape
  • Snap-Lock Without
  • Impedance 75
  • Frequency 2
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Shape Circular
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Front Mount
  • Safety Wire Holes Without
  • Polarized No
  • Flange Diameter 15.5
  • Flats Dimension 16.0 A/F
  • Panel Thickness 2 – 5
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Lockwasher Material Mild Steel
  • Flange and Thread Material ABS
  • Lockwasher Plating Material Nickel